(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tubing Terminals

Tubing Terminals

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Tubing Terminals
  • Tubing Terminals
  • Tubing Terminals
  • Tubing Terminals
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      527,011VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a piping terminal for piping and wiring parts. The material is carbon steel.
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
TAHK-A-1
TAHK-A-2
TAHK-A-3
TAHK-B-1
TAHK-B-2
TAHK-B-3
TAHK-C-1
TAHK-C-2
TAHK-C-3
TAHK-D-1
TAHK-D-2
TAHK-D-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape RC(PT) No. of circuits
(throw)

527,011 VND

1 Piece(s) Available 4 Day(s) or more 10A1/81

527,011 VND

1 Piece(s) Available 6 Day(s) or more 10A1/41

527,011 VND

1 Piece(s) Available 4 Day(s) or more 10A3/81

817,369 VND

1 Piece(s) Available 4 Day(s) or more 10B1/82

817,369 VND

1 Piece(s) Available 4 Day(s) or more 10B1/42

817,369 VND

1 Piece(s) Available 4 Day(s) or more 10B3/82

845,894 VND

1 Piece(s) Available 4 Day(s) or more 10C1/82

845,894 VND

1 Piece(s) Available 4 Day(s) or more 10C1/42

845,894 VND

1 Piece(s) Available 4 Day(s) or more 10C3/82

1,357,168 VND

1 Piece(s) Available 4 Day(s) or more 10D1/84

1,357,168 VND

1 Piece(s) Available 4 Day(s) or more 10D1/44

1,357,168 VND

1 Piece(s) Available 4 Day(s) or more 10D3/84

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Specification Tubing terminals