(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Coiled Material Guides

Coiled Material Guides

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,562,346VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a coil insertion guide that prevents the coil material from warping or running over the guide due to meandering.
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
CILG-60-40-30
CILG-60-40-50
CILG-60-40-60
CILG-60-60-30
CILG-60-60-50
CILG-60-60-60
CILG-70-40-30
CILG-70-40-50
CILG-70-40-60
CILG-70-60-30
CILG-70-60-50
CILG-70-60-60
CILG-80-40-30
CILG-80-40-50
CILG-80-40-60
CILG-80-60-30
CILG-80-60-50
CILG-80-60-60
CILG-90-40-30
CILG-90-40-50
CILG-90-40-60
CILG-90-60-30
CILG-90-60-50
CILG-90-60-60
CILG-100-40-30
CILG-100-40-50
CILG-100-40-60
CILG-100-60-30
CILG-100-60-50
CILG-100-60-60
CILG-110-40-30
CILG-110-40-50
CILG-110-40-60
CILG-110-60-30
CILG-110-60-50
CILG-110-60-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSA dimension
(mm)
B dimension
(mm)
H dimension
(mm)

1,562,346 VND

1 Piece(s) 8 Day(s) or more 10604030

1,656,969 VND

1 Piece(s) 8 Day(s) or more 10604050

1,783,262 VND

1 Piece(s) 8 Day(s) or more 10604060

1,609,559 VND

1 Piece(s) 8 Day(s) or more 10606030

1,720,115 VND

1 Piece(s) 8 Day(s) or more 10606050

1,830,672 VND

1 Piece(s) 8 Day(s) or more 10606060

1,862,147 VND

1 Piece(s) 8 Day(s) or more 10704030

1,972,703 VND

1 Piece(s) 8 Day(s) or more 10704050

2,083,063 VND

1 Piece(s) 8 Day(s) or more 10704060

1,925,294 VND

1 Piece(s) 8 Day(s) or more 10706030

2,019,916 VND

1 Piece(s) 8 Day(s) or more 10706050

2,146,210 VND

1 Piece(s) 8 Day(s) or more 10706060

2,161,948 VND

1 Piece(s) 8 Day(s) or more 10804030

2,272,504 VND

1 Piece(s) 8 Day(s) or more 10804050

2,382,864 VND

1 Piece(s) 8 Day(s) or more 10804060

2,225,095 VND

1 Piece(s) 8 Day(s) or more 10806030

2,335,651 VND

1 Piece(s) 8 Day(s) or more 10806050

2,446,011 VND

1 Piece(s) 8 Day(s) or more 10806060

2,461,748 VND

1 Piece(s) 8 Day(s) or more 10904030

2,493,420 VND

1 Piece(s) 8 Day(s) or more 10904050

2,588,042 VND

1 Piece(s) 8 Day(s) or more 10904060

2,493,420 VND

1 Piece(s) 8 Day(s) or more 10906030

2,556,567 VND

1 Piece(s) 8 Day(s) or more 10906050

2,603,780 VND

1 Piece(s) 8 Day(s) or more 10906060

2,588,042 VND

1 Piece(s) 8 Day(s) or more 101004030

2,651,189 VND

1 Piece(s) 8 Day(s) or more 101004050

2,714,336 VND

1 Piece(s) 8 Day(s) or more 101004060

2,682,664 VND

1 Piece(s) 8 Day(s) or more 101006030

2,714,336 VND

1 Piece(s) 8 Day(s) or more 101006050

2,745,811 VND

1 Piece(s) 8 Day(s) or more 101006060

2,714,336 VND

1 Piece(s) 8 Day(s) or more 101104030

2,777,483 VND

1 Piece(s) 8 Day(s) or more 101104050

2,808,958 VND

1 Piece(s) 8 Day(s) or more 101104060

2,761,549 VND

1 Piece(s) 8 Day(s) or more 101106030

2,793,221 VND

1 Piece(s) 8 Day(s) or more 101106050

2,824,696 VND

1 Piece(s) 8 Day(s) or more 101106060

Loading...Tải…

  1. 1