(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A ball retainer for high rigidity die sets. Materials are aluminum, polyacetal resin, and bearing steel.
Part Number |
---|
MBJH20-50 |
MBJH20-LC[20-34/1] |
MBJH20-LC[36-39/1] |
MBJH20-LC[41-44/1] |
MBJH20-LC[46-49/1] |
MBJH22-50 |
MBJH22-60 |
MBJH22-LC[20-49/1] |
MBJH22-LC[51-59/1] |
MBJH25-60 |
MBJH25-75 |
MBJH25-LC[20-39/1] |
MBJH25-LC[41-44/1] |
MBJH25-LC[46-49/1] |
MBJH25-LC[51-59/1] |
MBJH25-LC[61-74/1] |
MBJH28-60 |
MBJH28-75 |
MBJH28-LC[20-59/1] |
MBJH28-LC[61-74/1] |
MBJH32-60 |
MBJH32-75 |
MBJH32-90 |
MBJH32-LC[20-74/1] |
MBJH32-LC[76-89/1] |
MBJH38-70 |
MBJH38-75 |
MBJH38-90 |
MBJH38-LC[20-74/1] |
MBJH38-LC[76-89/1] |
MBJH45-90 |
MBJH45-110 |
MBJH45-LC[20-89/1] |
MBJH45-LC[91-109/1] |
MBJH50-90 |
MBJH50-110 |
MBJH50-LC[20-89/1] |
MBJH50-LC[91-109/1] |
MBJH60-90 |
MBJH60-100 |
MBJH60-110 |
MBJH60-LC[20-89/1] |
MBJH60-LC[91-109/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Alterations | Applicable post diameter PD (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|
443,996 VND | 1 Piece(s) | Available | 8 Day(s) | 10 | No | 20 | 50 | - | |
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 20 | - | 20 ~ 34 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 20 | - | 36 ~ 39 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 20 | - | 41 ~ 44 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 20 | - | 46 ~ 49 | ||
505,766 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | No | 22 | 50 | - | |
505,766 VND | 1 Piece(s) | Available | Same day | 10 | No | 22 | 60 | - | |
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 22 | - | 20 ~ 49 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 22 | - | 51 ~ 59 | ||
621,043 VND | 1 Piece(s) | Available | Same day | 10 | No | 25 | 60 | - | |
621,043 VND | 1 Piece(s) | Available | Same day | 10 | No | 25 | 75 | - | |
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 25 | - | 20 ~ 39 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 25 | - | 41 ~ 44 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 25 | - | 46 ~ 49 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 25 | - | 51 ~ 59 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 25 | - | 61 ~ 74 | ||
682,813 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | No | 28 | 60 | - | |
682,813 VND | 1 Piece(s) | Available | 10 Day(s) | 10 | No | 28 | 75 | - | |
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 28 | - | 20 ~ 59 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 28 | - | 61 ~ 74 | ||
621,043 VND | 1 Piece(s) | Available | 8 Day(s) | 10 | No | 32 | 60 | - | |
910,614 VND | 1 Piece(s) | Available | Same day | 10 | No | 32 | 75 | - | |
910,614 VND | 1 Piece(s) | Available | 8 Day(s) | 10 | No | 32 | 90 | - | |
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 32 | - | 20 ~ 74 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 32 | - | 76 ~ 89 | ||
1,112,842 VND | 1 Piece(s) | Available | 8 Day(s) | 10 | No | 38 | 70 | - | |
1,112,842 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | No | 38 | 75 | - | |
1,112,842 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | No | 38 | 90 | - | |
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 38 | - | 20 ~ 74 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 38 | - | 76 ~ 89 | ||
1,354,611 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | No | 45 | 90 | - | |
1,354,611 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | No | 45 | 110 | - | |
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 45 | - | 20 ~ 89 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 45 | - | 91 ~ 109 | ||
1,683,329 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | No | 50 | 90 | - | |
1,683,329 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | No | 50 | 110 | - | |
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 50 | - | 20 ~ 89 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 50 | - | 91 ~ 109 | ||
2,048,637 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | No | 60 | 90 | - | |
2,048,637 VND | 1 Piece(s) | Available | 8 Day(s) | 10 | No | 60 | 100 | - | |
2,048,637 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | No | 60 | 110 | - | |
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 60 | - | 20 ~ 89 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Yes | 60 | - | 91 ~ 109 |
Loading...Tải…
Guide type | Ball guide (Resin cage) |