(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball Guide Bushings for Lower Die Sets

Ball Guide Bushings for Lower Die Sets

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a ball guide bush for the lower die set. The material is bearing steel.
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
LBBS20-50
LBBS20-LC[25-49/1]
LBBS22-[50,​60]
LBBS22-LC[25-49/1]
LBBS22-LC[51-59/1]
LBBS25-[60,​80]
LBBS25-LC[30-59/1]
LBBS25-LC[61-79/1]
LBBS28-[60,​80]
LBBS28-LC[30-59/1]
LBBS28-LC[61-79/1]
LBBS32-[80,​100]
LBBS32-LC[40-79/1]
LBBS32-LC[81-99/1]
LBBS38-[80,​100]
LBBS38-LC[40-79/1]
LBBS38-LC[81-99/1]
LBBS45-[100,​120]
LBBS45-LC[50-99/1]
LBBS45-LC[101-119/1]
LBBS50-[100,​120]
LBBS50-LC[50-99/1]
LBBS50-LC[101-119/1]
LBBS60-[100,​120]
LBBS60-LC[50-99/1]
LBBS60-LC[101-119/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPD (Post diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)

-

1 Piece(s) 6 Day(s) 102050-

-

1 Piece(s) 6 Day(s) 1020-25 ~ 49

-

1 Piece(s) 6 Day(s) 102250 ~ 60-

-

1 Piece(s) 6 Day(s) 1022-25 ~ 49

-

1 Piece(s) 6 Day(s) 1022-51 ~ 59

-

1 Piece(s) 6 Day(s) 102560 ~ 80-

-

1 Piece(s) 6 Day(s) 1025-30 ~ 59

-

1 Piece(s) 6 Day(s) 1025-61 ~ 79

-

1 Piece(s) 6 Day(s) 102860 ~ 80-

-

1 Piece(s) 6 Day(s) 1028-30 ~ 59

-

1 Piece(s) 6 Day(s) 1028-61 ~ 79

-

1 Piece(s) 6 Day(s) 103280 ~ 100-

-

1 Piece(s) 6 Day(s) 1032-40 ~ 79

-

1 Piece(s) 6 Day(s) 1032-81 ~ 99

-

1 Piece(s) 6 Day(s) 103880 ~ 100-

-

1 Piece(s) 6 Day(s) 1038-40 ~ 79

-

1 Piece(s) 6 Day(s) 1038-81 ~ 99

-

1 Piece(s) 6 Day(s) 1045100 ~ 120-

-

1 Piece(s) 6 Day(s) 1045-50 ~ 99

-

1 Piece(s) 6 Day(s) 1045-101 ~ 119

-

1 Piece(s) 6 Day(s) 1050100 ~ 120-

-

1 Piece(s) 6 Day(s) 1050-50 ~ 99

-

1 Piece(s) 6 Day(s) 1050-101 ~ 119

-

1 Piece(s) 6 Day(s) 1060100 ~ 120-

-

1 Piece(s) 6 Day(s) 1060-50 ~ 99

-

1 Piece(s) 6 Day(s) 1060-101 ~ 119

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Set/single item/accessory Bushing only Bushing type Ball guide Bushing mounting methods Loctite adhesive