(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pilot Punches Fixed Tip Diameter

Pilot Punches Fixed Tip Diameter

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a type of pilot punch that you can choose from among predetermined tip diameters. Product variations are limited, but it is cheaper than a regular pilot punch that allows you to freely set the tip diameter.
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
STAZ3-[42,​52,​62,​72]-P[1.5,​2,​2.5]
STAZ4-[42,​52,​62,​72]-P[2,​2.5,​3,​3.5]
STAZ5-[42,​52,​62,​72]-P[3,​3.5,​4,​4.5]
STAZ6-[42,​52,​62,​72]-P[4,​4.5,​5,​5.5]
STAZ8-[52,​62,​72,​82]-P[6,​7]
STAZ10-[52,​62,​72,​82]-P[8,​9]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)

-

1 Piece(s) 8 Day(s) 10342 ~ 721.5 ~ 2.5

-

1 Piece(s) 6 Day(s) 10442 ~ 722 ~ 3.5

-

1 Piece(s) 6 Day(s) 10542 ~ 723 ~ 4.5

-

1 Piece(s) 8 Day(s) 10642 ~ 724 ~ 5.5

-

1 Piece(s) 8 Day(s) 10852 ~ 826 ~ 7

-

1 Piece(s) 8 Day(s) 101052 ~ 828 ~ 9

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Shank type Standard Tip shape Tip R Material SKD11 Equivalent
Surface treatment None Mounting plate Punch plate Shank (mounting part) shape Standard
Shank diameter D tolerance m5