(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • [Thông báo] Điều Chỉnh Chi Phí Gia Công Bổ Sung cho dòng sản phẩm Khuôn Dập và Khuôn Mẫu. Xem chi tiết . Xem chi tiết
    [Notice] Price Adjustment for Alteration Processing Fees Of Die and Mold Components. See more
  • [Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
    [Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more

KUH Single Axis Actuator Calculation Software

KUH Single Axis Actuator Calculation Software, which is the tool for selecting KUH Single Axis Actuator (Precision Ball Screw Type) from MISUMI. Users just fill in necessary information such as operating and mounting conditions, after that the tool will show the MISUMI product code and the Life Span of the product

Usage Precautions

  1. 1.There is a possibility that a result of Product Selection Guide is not fitted due to environmental conditions, differences between the result and actuality or other conditions. Therefore, please use the result just as reference.
  2. 2.MISUMI shall not be held responsible for any losses or for any accidents, etc. caused by using a result of Product Selection Guide or "Proposal" for a different purpose.

What is Part Number for KUH Single Axis Actuator

Part Number is a part of the product code of KUH Single Axis Actuator from MISUMI. As you can see the Part Number consists of 4 digits numbers, Let's find out what it is ?

Example 1 : 1204

12 means Ball Screw Diameter (mm.)
04 means Ball Screw Lead Distance (mm.)
for example 04 means 4 mm.
 10 means 10 mm.

Table1 : Identifying Part Number meaning consist of Base Length and Block Length (Table Length)

Table1 : Identifying Part Number meaning consist of Base Length and Block Length (Table Length)
Table1 : Identifying Part Number meaning consist of Base Length and Block Length (Table Length)