(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • [Mới] Ra mắt Linh kiện khuôn dập dòng siêu tiết kiệm Press Mold Economy series, mở bán từ 15/10/2026. Xem chi tiết
    [New] Press Mold Economy Series Launching. Available from October 15, 2026. See more
  • [Thông báo] MISUMI điều chỉnh giảm giá cho 7 nhóm sản phẩm thuộc dòng Economy. Xem chi tiết
    [Notice] MISUMI Price Reduction Announcement for 7 Economy Series Product Categories. See more

Những thương hiệu chất lượng hàng đầu thế giới Xem Tiếng Việt

MISUMI is Official Distributor for many top-world brands
with high quality in industry

Cutting Tools

OSG cutting tools

WXL Super Coated, Multi-Flute, Short WXL-EMS

WXL Super Coated,
Multi-Flute, Short
WXL-EMS

P/N: WXL-EMS-10

1,325,000 đ

Truck icon 4 Days

Model A Tap Series, Point Tap A-POT

Model A Tap Series,
Point Tap A-POT

P/N: A-POT-M5X0.8-OH3

461,667 đ

Truck icon 4 Days

Stub Type for Stainless Steel/Soft Steel EX-SUS-GDS

Stub Type for Stainless
Steel/Soft Steel
EX-SUS-GDS

P/N: EX-SUS-GDS-5

308,334 đ

Truck icon 4 Days

NACHI cutting tools

Straight Shank Set SD

Straight Shank Set SD

P/N: SD5.0

117,835 đ

Truck icon 4 Days

Straight Shank Long Drill LSD

Straight Shank Long Drill LSD

P/N: LSD5.0X150

359,209 đ

Truck icon 4 Days

Super Hard, 4-Flute 4SE

Super Hard, 4-Flute 4SE

P/N: 4SE10

621,437 đ

Truck icon 4 Days

T Gun Taps TGN

T Gun Taps TGN

P/N: TGN5M0.8

226,227 đ

Truck icon 4 Days

NACHI cutting tools

Spiral Tap SP (N-SP)

Spiral Tap SP (N-SP)

P/N: SPQ5.0K

125,309 đ

Truck icon 2 Days

Point Tap Oxidation Treatment PO-OX (N-PO-OX)

Point Tap Oxidation
Treatment PO-OX
(N-PO-OX)

P/N: POQ5.0KX

120,394 đ

Truck icon 2 Days

Solid die for D metric screws

Solid die for D metric
screws

P/N: TYE6.0MDNEBC

659,706 đ

Truck icon 2 Days

See all Cutting tools

Hand tools/Measurement tools

TONE hand tools

T-Shaped Hex Wrench

T-Shaped Hex Wrench

P/N: THW-03

230,714 đ

Truck icon 3 Days

Long Ball Point L-Type Wrench Set

Long Ball Point L-Type
Wrench Set

P/N: BL900

1,914,140 đ

Truck icon 5 Days

Socket Wrench Set

Socket Wrench Set

P/N: 260MISO

6,781,317 đ

Truck icon 4 Days

Combination Hammer

Combination Hammer

P/N: BHC-10

585,604 đ

Truck icon 3 Days

MITUTOYO hand tools Below MITUTOYO products has not updated information on MISUMI web yet, however you can buy them now by logging in your MISUMI account, then inputing P/N on quotation/order processing.

Vernier Caliper

Vernier Caliper

P/N: 530-104

778,206 đ

Truck icon 2 Days

Outside Micrometer

Outside Micrometer

P/N: 104-136A

7,905,129 đ

Truck icon 2 Days

Dial Height Gage

Dial Height Gage

P/N: 192-131

17,289,744 đ

Truck icon 2 Days

Dial Test Indicator

Dial Test Indicator

P/N: 513-415E

1,987,180 đ

Truck icon 2 Days

NIGATASEIKI hand tools

Steel Pin Gauge

Steel Pin Gauge

P/N: AA-0.10

1,100,000 đ

Truck icon 4 Days

Steel Ring Gauge

Steel Ring Gauge

P/N: RG-1.0

2,970,130 đ

Truck icon 4 Days

Thickness gauge

Thickness gauge

P/N: 100MH

474,674 đ

Truck icon 4 Days

Filler Gauge

Filler Gauge

P/N: SFG-05-1

289,953 đ

Truck icon 1 Day

TRUSCO hand tools

Diamond file (for ironwork)

Diamond file
(for ironwork)

P/N: GK-12-SET

2,066,539 đ

Truck icon 2 Days

Urethane rubber (circular column)

Urethane rubber
(circular column)

P/N: OUE0100005

252,784 đ

Truck icon 5 Days

Ballpoint Hexagonal Bar Wrench

Ballpoint Hexagonal
Bar Wrench

P/N: GXB-7S

841,566 đ

Truck icon 2 Days

Straight Edge: Angle Ruler

Straight Edge:
Angle Ruler

P/N: TSU-15N

102,097 đ

Truck icon 2 Days

ESCO hand tools

Combination Spanner

Combination Spanner

P/N: EA614B

2,874,440 đ

Truck icon 6 Days

Hex Bit Socket Set

Hex Bit Socket Set

P/N: EA687CM-100

968,031 đ

Truck icon 6 Days

Drill Sharpener

Drill Sharpener

P/N: EA826EM

1,486,925 đ

Truck icon 6 Days

Temperature Humidity Data Logger

Temperature Humidity
Data Logger

P/N: EA742HC

7,608,122 đ

Truck icon 6 Days

See all Hand tools/Measurement tools

Fittings / Pneumatic

PISCO pneumatics

Tube Fitting Mini-Type

Tube Fitting Mini-Type

P/N: PLH6-M5M

75,343 đ

Truck icon 1 Day

Hand Valves

Hand Valves

P/N: HV02-8

285,090 đ

Truck icon 1 Day

Minimal Fitting

Minimal Fitting

P/N: LG-0640-0320

37,244 đ

Truck icon 1 Day

Tube Fitting

Tube Fitting

P/N: KOC8-01-1-F

122,730 đ

Truck icon 1 Day

See all Fittings / Pneumatic

Lab & Clean Room Supplies

ASONE lab supllies

Wiper (100 sheets)

Wiper (100 sheets)

P/N: 1-1419-01

365,111 đ

Truck icon 5 Days

Wide Mouth Washing Bottle

Wide Mouth
Washing Bottle

P/N: 1-4640-01

76,412 đ

Truck icon 5 Days

Laboratory Jack Load Resistant 8–45 kg

Laboratory Jack Load
Resistant 8–45 kg

P/N: 6-448-01

2,706,921 đ

Truck icon 4 Days

Clean Curing Tape

Clean Curing Tape

P/N: 1-8750-03

332,628 đ

Truck icon 4 Days

See all Lab & Clean Room Supplies

Bearings

NSK bearings

Deep Groove Ball Bearings

Deep Groove Ball
Bearings

P/N: 6005ZZNR

60,625 đ

Truck icon 1 Day

Deep Groove Ball Bearings

Deep Groove Ball
Bearings

P/N: 6201VV

39,500 đ

Truck icon 1 Day

Single Thrust Ball Bearings

Single Thrust Ball
Bearings

P/N: 51100

75,000 đ

Truck icon 1 Day

Self-Aligning Ball Bearings

Self-Aligning Ball
Bearings

P/N: 1202

384,375 đ

Truck icon 1 Day

NTN bearings

Thrust Roller Bearings

Thrust Roller Bearings

P/N: AS1110

24,872 đ

Truck icon 1 Day

Single Thrust Ball Bearings

Single Thrust Ball
Bearings

P/N: 51107

114,487 đ

Truck icon 1 Day

Tapered Roller Bearings

Tapered Roller Bearings

P/N: 4T-32007X

138,077 đ

Truck icon 1 Day

Shell-Style Needle Roller Bearing

Shell-Style Needle
Roller Bearing

P/N: HMK1020

50,000 đ

Truck icon 1 Day

See all Bearings
See MISUMI website

Make Your Ordering 'Easier' and 'Faster' with 5 Benefits from MISUMI

Need more information?

Customer Service

Ask for more information or advise about purchasing and delivery due

Contact Customer Service

Hotline: 0222-361-1555 or e-mail: cs@misumi.com.vn