(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • [Mới] Ra mắt Linh kiện khuôn dập dòng siêu tiết kiệm Press Mold Economy series, mở bán từ 15/10/2026. Xem chi tiết
    [New] Press Mold Economy Series Launching. Available from October 15, 2026. See more
  • [Thông báo] MISUMI điều chỉnh giảm giá cho 7 nhóm sản phẩm thuộc dòng Economy. Xem chi tiết
    [Notice] MISUMI Price Reduction Announcement for 7 Economy Series Product Categories. See more

NICHIFU high quality Crimp Terminal

Xem Tiếng Việt

NICHIFU is a pioneer in manufacturing of solderless terminals
and sleeves that's trusted by customers for over 60 years
MISUMI provides more than 1,500 NICHIFU items

Bare Crimp Terminals

Bare Crimp Terminal, Y Type
Bare Crimp Terminal,
Y Type

【100 Pieces Per Package】

P/N: 1.25Y-3

120,529 đ

Truck icon 1 Day
Round Type (R Type) Naked Crimp Terminal For Copper Wire

P/N: R2-4

115,553 đ

Truck icon 1 Day
Pin Type Naked Crimp Terminal (TC Type) For Copper Wire

P/N: TC1.25-11S

147,926 đ

Truck icon 1 Day
Naked Crimp Terminal Rod Shape Center Pin Type
Naked Crimp Terminal
Rod Shape Center Pin
Type

【100 Pieces Per Package】

P/N: TC2-11V-ST

169,923 đ

Truck icon 1 Day
Naked Crimp Sleeve - B Type
Naked Crimp Sleeve
- B Type

【100 Pieces Per Package】

P/N: B0.5

273,581 đ

Truck icon 1 Day
Heat Resistant Terminal Block, Round
Heat Resistant
Terminal Block,
Round

【100 Pieces Per Package】

P/N: N1.25-3

1,206,781 đ

Truck icon 1 Day

Isulated Crimp Terminals

Insulated Crimp Sleeve For Copper Wire (B Type)

P/N: TMVB-0.5

257,908 đ

Truck icon 1 Day
Fork Type (Y Type) Insulated Crimp Terminal For Copper Wire

P/N: TMEV1.25Y-3

205,667 đ

Truck icon 1 Day
Crimp Terminal With Insulation Cover - Rod Type

P/N: TMEVTC0.3-9.5

210,341 đ

Truck icon 1 Day
Insulated Center Pin Rod Terminals
Insulated Center Pin Rod
Terminals

【100 Pieces Per Package】

P/N: TGWVTC1.25-9T

601,603 đ

Truck icon 1 Day
Waterproof Crimp Sleeve B Type
Waterproof Crimp Sleeve
B Type

【100 Pieces Per Package】

P/N: TMNB-1.25-WP

767,952 đ

Truck icon 1 Day

Insertion Type Connectors

Insertion-Type Pin Terminals (In Bag)
Insertion-Type Pin
Terminals (In Bag)

【100 Pieces Per Package】

P/N: PC-2005F-CLR

260,658 đ

Truck icon 1 Day
Insertion Connection Terminal FA Type - 250 Series

P/N: TMDN630855-FA

376,690 đ

Truck icon 1 Day
Push on Terminals
Push on Terminals
【100 Pieces Per Package】

P/N: TMEDV630809-V

409,134 đ

Truck icon 1 Day
Push on Pin Terminal - PC/PCE Type
Push on Pin Terminal -
PC/PCE Type

【100 Pieces Per Package】

P/N: PC2005-F

258,155 đ

Truck icon 1 Day
Closed End Connector CE Type
Closed End Connector
CE Type

【100 Pieces Per Package】

P/N: CE2

183,670 đ

Truck icon 1 Day
EC-Type Closed-End Connection Terminal
EC-Type Closed-End
Connection Terminal

【100 Pieces Per Package】

P/N: EC2-2

174,871 đ

Truck icon 1 Day

Make Your Ordering 'Easier' and 'Faster' with 5 Benefits from MISUMI

Need more information?

Customer Service

Ask for more information or advise about purchasing and delivery due

Contact Customer Service

Hotline: 0222-361-1555 or e-mail: cs@misumi.com.vn