(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

Milling Tips / Holders Multi-Function End Mills Technical Information

Multi-Function End Mill (Long Flute Length) MTEM

Bottom Surface Shape After Hole Processing

■ Flat surfaces cannot be achieved during plunge and helical cutting when the desired hole diameter is 2 times or less than that of the end mill diameter.

Title image sample Title image sample
  • The maximum height of b will be the same as the height of a.
  • The diameter of d2 is 2xφD1-φD2.

Groove and Pocket Milling Precautions

Title image sample
  • There is a high possibility that swarf may clog the mill when transitioning from plunge to pocket milling.
  • Groove milling after slant processing will facilitate swarf evacuation and thus prevent mill clogging.