(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
316 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Aluminum Extrusion Kit Wheel Conveyor, Guide Type WA25G-25TS
MAKITECH
Frame has M6 nut and lane processing for hex bolt, Corocon to handle a range of needs.
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special frame M6 Series structural frame AFSC-60120
NIC AUTOTEC
Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Basic Frame M8 Series Heavyweight Class AFS-80160
NIC AUTOTEC
A frame that can be assembled while viewing the assembly drawing and nut insertion drawing by using the design support (KAKCHAR) together.[Features]・ This is the basic frame of the Alpha Frame. The external shape and T-slot are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt connection・ The parts layout drawing can be printed on the aluminum extrusion, which is drawn by KAKCHAR, and the assembly time can be shortened・ Reproduces a clear texture on the surface by electroplating acrylic resin on the aluminum extrusion[Applications]・ As a material for a large booth or a member of a machine base for large factory automation equipment・ As a member of machine base for robots, a member for a large clean booth, a member of machine base for conveyors
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plastic Chain Conveyors - Single Track, Head Drive, 3-Slot Frame
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OKURA
[Features]・ Short-term length with R8 mm roller edge at the tip. Smooth transfer of small items.・ For transferring small items between conveyors.・ The transport length can be specified from 28 to 60.・ High quality multi-functional (8) belts are standard equipment.・ The drive unit has a transparent cover for easy maintenance.・ Easy to install members with 2-groove frame (M6 nut can be inserted).[Cautions]・ When selecting, please refer to the specifications and precautions in the manufacturer's catalog.・ If the motor output is upgraded due to usage conditions such as speed and amount of transported material, select the motor output on the transport capacity graph.・ The motor is made by Panasonic.・ Legs are not included. Please use the dedicated legs sold separately.・ The belt width is mm and the machine length is cm. Please note that the units are different.・ Depending on the model, if the length exceeds 4000 mm, the frame will be delivered separately.・ This product does not comply with the Electrical Appliances and Materials Safety Act of Japan.
Days to Ship: Số ngày giao hàng: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OKURA
[Features]・ Short-term length with a knife edge of R3 mm at the tip. Smooth transfer of small items.・ For transferring small items between conveyors.・ The transport length can be specified from 28 to 60.・ Equipped with a knife edge belt capable of radius R3 as standard equipment.・ The drive unit has a transparent cover for easy maintenance.・ Easy to install members with 2-groove frame (M6 nut can be inserted).[Cautions]・ When selecting, please refer to the specifications and precautions in the manufacturer's catalog.・ If the motor output is upgraded due to usage conditions such as speed and amount of transported material, select the motor output on the transport capacity graph.・ The motor is made by Panasonic.・ Legs are not included. Please use the dedicated legs sold separately.・ The belt width is mm and the machine length is cm. Please note that the units are different.・ Depending on the model, if the length exceeds 4000 mm, the frame will be delivered separately.・ This product does not comply with the Electrical Appliances and Materials Safety Act of Japan.
Days to Ship: Số ngày giao hàng: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Belt Conveyor - Head Drive, 3-Groove Frame (Pulley Dia. 50mm)
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyor Full Belt Type - Head Drive, 3-Groove Frame
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyor High Power Type - Center Drive, 3-Groove Frame
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyors - With Meandering Prevention Crosspiece, Head Drive, 2-Groove Frame
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
"Top Mount, Side Mount or Bottom Mount can be selected as the motor mounting position. The orthogonal shaft gearhead is adopted to help solve the mounting space problem. Meandering is suppressed by Crosspiece integrated belt."
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Roller (Conveyor Roller) M Series (R-1912P)
MAKITECH
Popular φ19 individual roller for low-cost R-1912P roller conveyor, which is optimal for light / small item transport. The widths can be specified in 1 mm increments from 100 to 500 mm.[Features]· The roller diameter is φ19.1. The minimum roller interval is P20.· Standard roller width (nominal) is 100W to 500W in 50mm increments.· Can be manufactured to desired size.· Popular product, pressed-in bearing, inexpensive type, and φ19.· Model 60 frame standard type
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Roller Conveyor Length Configurable - Roller Diameter 19mm
MISUMI
A steel free roller conveyor that allows you to specify the length. The roller diameter is 19mm. It is highly versatile and can be used with gravity specifications. You can choose by selecting the roller pitch, length (1m or less), and width.
From: 2,734,270 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame for Faster Carrier Chains, Type 6
KATAYAMA CHAIN
Acceleration / carrier chain use aluminum frame series is designed in consideration of stable running of the chain, treated with alumite, strong against rust and good in appearance.
From: 3,022,945 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame for Faster Carrier Chains, Type 5
KATAYAMA CHAIN
Acceleration / carrier chain use aluminum frame series is designed in consideration of stable running of the chain, treated with alumite, strong against rust and good in appearance.
From: 3,373,548 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Resin Roller Conveyor Jabcon Frame Type Diameter ø18 × Width 90-390 (EBR Type
OKURA
Jabucon and small widths incorporating frame BES roller assembly type. Conveyor length 990 to 2,000?mm in 1?mm units, roller width 90 to 390?mm specifiable[Features]? Bearing is waterproof specification, with stainless steel ball in resin housing.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame for Faster Carrier Chains, Type 4
KATAYAMA CHAIN
[Features]· Acceleration / carrier chain use aluminum frame series is designed in consideration of stable running of the chain, treated with alumite, strong against rust and good in appearance.
From: 3,537,686 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Side Frame for Use with Faster Carrier Chains
KATAYAMA CHAIN
[Features]· Acceleration / carrier chain use aluminum frame series is designed in consideration of stable running of the chain, treated with alumite, strong against rust and good in appearance.
From: 1,395,365 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OKURA
[Features]・ Conveyor for small accessories with a resin roller of ø12.5 incorporated in a frame that matches the machine width of Belt Conveyor Mini III・ 2-groove frame allows M6 nuts (Class 1) to be inserted from anywhere on the side surface, and component mounting is easy・ Conveyors that can be used for various purposes such as flow racks and guides・ KBSD type rail type・ A transfer length can be specified from 150 to 2,100 in 150 mm increments and a roller width from 50 to 500 mm.
From: 235,720 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIC AUTOTEC
Structural element of factory automation equipment. [Nut Type]Pre-assembly insertion nut [Specifications] Equivalent to SWCH
From: 2,490 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 110,618 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Rubber Feet (Non-Migratory Specifications)
YUKIGIKEN
Rubber Feet (Non-Migratory Specifications) This rubber seat is commonly utilized to assemble an adjustable foot for the machine to prevent vibration and also to protect the markings on the floor. [Feature] - Size (Diameter x Height) (mm.): 20 X 8- Thread Size : M4- Material : EPDM Main Body - SBR Washer - SPCC - Applicable For : 25 and 40 frame series [Application] It is commonly utilized to assemble an adjustable foot for the machine
From: 106,028 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hanger Shaped Unit with Set Screws and Cylindrical Hole Shape, UCECH
ASAHI SEIKO
[Features]· The bearing box is fitted with screw holes for pipes, and designed to hang down from steel pipes mounted to conveyors. For this reason, it is appropriate for use as a bearing for screw conveyor hangers.
From: 520,913 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Roller, M Series (R-5714P), Diameter φ 57.2 x Width 100 - 1000
MAKITECH
Popular and highly versatile φ57 steel roller for use with moderate loads. Roller unit of the R-5714P roller conveyor. The widths can be specified in 50 mm increments from 100 to 1000 mm.[Features]· The roller diameter is φ57.2. The minimum roller interval is P75.· Standard roller width (nominal) is 100W to 1, 000W in 50mm increments.· Product is most versatile, specified for medium load transportation.· Popular product, pressed-in bearing, cost effective, φ57.· Model 90 frame standard type
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NTN
The shaft and vertical direction cross-sectional area are extremely small, and the product is designed to be suitable as an intermediary bearing for use with screw conveyors. As a result, it can be used hanging down with pipe or other material mounted in the single-position screw hole.
From: 603,340 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NABESEI
Anchor Bracket (140S, 140W) This anchor bracket is commonly utilized to assemble aluminum extrusions. It is designed for aluminum extrusions from the SUS brand.[Feature] - Height (mm.) : 140 - Shape : L Type - Type : Double holes- Material : SS400- Surface Treatment: Trivalent Chromate [Application] It is used to securely fixed aluminum frames to various surfaces, such as machine stands, safety fences, and so on
From: 298,601 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Chains Nominal No.10B/Joint Link
MISUMI
- Chains Nominal No. 10B/Joint Link from MISUMI. - This chain type is economy series of standard chains. - Chain nominal No. is 10B while pitch No. is 15.875mm. - Max. Allowable Tension of chain is 4.5kN. - Can be selected fixed type which the number of chain links is 96 links, circumference length is 1,524mm. Or configurable type which can be configured 4 to 9998 links (2 links increment). - Chains are made of steel. - This series is ISO Standard 10B roller chain and can be used in combination with our 10B series sprocket.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Chains Nominal No.20B/Joint Link
MISUMI
- Chains Nominal No. 20B/Joint Link from MISUMI. - This chain type is economy series of standard chains. - Chain nominal No. is 20B while pitch No. is 31.75mm. - Max. Allowable Tension of chain is 18.2kN. - Can be selected fixed type which the number of chain links is 48 links, circumference length is 1,524mm. Or configurable type which can be configured 4 to 9998 links (2 links increment). - Chains are made of steel. - This series is ISO Standard 20B roller chain and can be used in combination with our 20B series sprocket.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Chains Nominal No.16B/Joint Link
MISUMI
- Chains Nominal No. 16B/Joint Link from MISUMI. - This chain type is economy series of standard chains. - Chain nominal No. is 16B while pitch No. is 25.4mm. - Max. Allowable Tension of chain is 13.05kN. - Can be selected fixed type which the number of chain links is 60 links, circumference length is 1,524mm. Or configurable type which can be configured 4 to 9998 links (2 links increment). - Chains are made of steel. - This series is ISO Standard 16B roller chain and can be used in combination with our 16B series sprocket.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) |