(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
574 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Flexible Expansion Conveyor (Roller Diameter 38 mm, Tube Wall Thickness 1.2 mm)
TRUSCO NAKAYAMA
· Conveyor that can be extended, bended and moved by one unit, with easy height adjustment.· Since two connecting brackets are included (per one unit), it is also possible to connect two units to three units.· Contained cardboard case, plastic container etc. transport.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
MAKITECH
Ultra fine ø13, Corocon with very fine pitch 15 available. (Length 1501-2000 specifiable in 1 mm)
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Extrusion Kit Wheel Conveyor, Guide Type WA25G-25TS
MAKITECH
Frame has M6 nut and lane processing for hex bolt, Corocon to handle a range of needs.
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless steel wheel conveyor (W-25SUS) width 9 x diameter φ25 x total height 29.5
MAKITECH
ø25 Small-diameter stainless steel wheel, ideal Corocon for conveying small, lightweight items. Choose from straight type or curve type. Straight type length 150-2000 can be specified in lengths of 1 mm units
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Wheel Conveyor W-2015SUS
MAKITECH
ø20 Small-diameter stainless steel wheel, ideal Corocon for conveying small, lightweight items. Choose from straight type or curve type. Straight type length 150-2000 can be specified in lengths of 1 mm units
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HabaFLOW Food Conveyor Belt FMB-5EMWT-W2
HABASIT
HabaFLOW Food Conveyor Belt F-5EXWT, 05 This conveyor belt is specifically designed for use in the food industry and offers a wide range of sizes to choose from. [Feature] ● Belt Width (mm.) : The size is configurable between 10 to 600 mm., and the minimum length can be increased by increments 1 mm. ● Thickness (mm.): 1.2 ● Belt Length(mm.) : The size is configurable between 690 to 9999 mm., and the minimum length can be increased by increments 1 mm. ● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 15 ● Surface Cover Material: Thermoplastic Polyurethane ● Color: White [Application] It is used in conjunction with pulleys to transfer materials in a conveyor system.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HabaFLOW, High Performance Conveyor Belt, HNI-5P
HABASIT
Provides performance with outstanding sliding property and abrasion resistance in printing machinery applications.
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 128,963 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 1,990,563 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) |
You can add up to 6 items per a category to the compare list.
Conveyor Sprocket for S Rollers
KATAYAMA CHAIN
[Features]·Beautiful external appearance by full cross-cut finish. ·For S roller.
From: 633,898 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OKURA
[Features]・ Short-term length with a knife edge of R3 mm at the tip. Smooth transfer of small items.・ For transferring small items between conveyors.・ The transport length can be specified from 28 to 60.・ Equipped with a knife edge belt capable of radius R3 as standard equipment.・ The drive unit has a transparent cover for easy maintenance.・ Easy to install members with 2-groove frame (M6 nut can be inserted).[Cautions]・ When selecting, please refer to the specifications and precautions in the manufacturer's catalog.・ If the motor output is upgraded due to usage conditions such as speed and amount of transported material, select the motor output on the transport capacity graph.・ The motor is made by Panasonic.・ Legs are not included. Please use the dedicated legs sold separately.・ The belt width is mm and the machine length is cm. Please note that the units are different.・ Depending on the model, if the length exceeds 4000 mm, the frame will be delivered separately.・ This product does not comply with the Electrical Appliances and Materials Safety Act of Japan.
Days to Ship: Số ngày giao hàng: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Round Bar Conveyor Guide Rails
MISUMI
[Features]·This is a workpiece guide for belt conveyors. [Material]·SUS304.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyors - Head Drive, 3-Groove Frame (Pulley Dia. 50mm)
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Conveyor Press Rollers - Standard Type
MISUMI
Ideal for transporting printed matter, etc. Roller size and urethane type can be selected depending on the workpiece.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Belt Conveyor Mini III Head Drive Standard Type Belt Conveyor DHH
OKURA
Easy maintenance, ideal for transporting special items DHH.Conveyor length is in (1 cm) units.[Features]· Easy maintenance, ideal for transporting special items DHH.· Skeleton cover used.· Safe and simple maintenance, with transparent cover.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Motor Roller Conveyor High Torque Type Diameter ø57 x Width 305-790 (WSH Type)
OKURA
[Features]· Motor roller with a simple drive source incorporated into gravity conveyor <Motor rotor conveyor>.· Adjusting the number of rollers allows free selection, so the possibilities of the conveyor line will expand.· Dedicated short-term intermittent operation type.· Conveyor length can be specified within the range of 100 to 3,000 mm and roller width can be specified within the range of 305 to 790 mm.
Days to Ship: Số ngày giao hàng: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Roller Conveyor, Resin Wheels φ38
OKURA
Rust-prevention type resin wheel. ·Wheel model: OKR38B, Allowable load (strength per wheel): 8 kg/pc. (value at the no impact).
From: 1,847,716 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Unit Plastic Roller (Roller for Conveyor), Diameter ⌀30 × Width 90 - 390 (KBR Type)
OKURA
⌀30 resin roller for light loads. Transport distance and roller width can be specified within the range of 90 - 390 mm.
From: 509,668 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OKURA
⌀50 resin roller for light loads. Stainless steel shaft type. Transport distance and roller width can be specified within the range of 90 - 620 mm.
From: 702,887 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Roller Conveyor M Series (RS-0700) Diameter ø6.8 × Width 50 - 200
MAKITECH
Integral roller conveyor and shaft structure for excellent durability. Special bearing developed, minimum ø6.8 achieved. Conveyor length 91 to 983.5, roller width 50 to 200 in 50 mm units specifiable.[Features]· Roller diameter is ø6.8, and minimum roller interval is P8.5. Makitech mini diameter roller.· Roller width (nominal) 50W to 200W in increments of 50 mm.· Machine length minimum 91 mm to maximum 983.5 mm.· Integrated roller and axle construction, with SUS303 material, and specially developed axle receiver (carbon steel bearing ball)· Aluminum frame.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Machined Wheel Conveyor, (W-25BS), Width 10 x Diameter φ36 x Total Height 29.5
MAKITECH
ø25 Small-diameter machined wheel, ideal for conveying small, lightweight items. Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HabaFLOW Food Conveyor Belt FNB-2E
HABASIT
HabaFLOW Food Conveyor Belt FNB-2E This conveyor belt is specifically designed for use in the food industry and offers a wide range of sizes to choose from. [Feature] ● Belt Width (mm.) : The size is configurable between 10 to 600 mm., and the minimum length can be increased by increments 1 mm. ● Thickness (mm.): 0.6 ● Belt Length(mm.) : The size is configurable between 690 to 9999 mm., and the minimum length can be increased by increments 1 mm. ● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 15 ● Surface Cover Material: Thermoplastic Polyurethane ● Color: White [Application] It is used in conjunction with pulleys to transfer materials in a conveyor system.
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Roller Conveyor M Series (R-2812PB) Diameter ø28.6 × Width 100 - 500
MAKITECH
Economy type ø28 steel roller conveyor, with 30 low floor type frame, ideal for transporting small items. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.[Features]· Roller diameter is ø28.6, and minimum roller interval is P40.· Roller width (nominal) 100W-500W in increments of 50 mm as standard. This roller can also be manufactured in non-standard sizes.· Press-in bearing, economy type· [Series 0 frame low floor type]
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Roller Conveyor M Series (RH-5721P) Diameter ø57.2 × Width 100 - 1000
MAKITECH
Medium load ø 57 / tube wall thickness t 2.1 Steel roller conveyor / drop-in frame makes roller replacement easy. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Machined Wheel Conveyor, (W-2050BS), Width 50 x Diameter φ20 x Total Height 27
MAKITECH
Choose from straight type or curve type. Straight type length 150-2000 can be specified in lengths of 1 mm units
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Roller (conveyor roller), M Series (R-6023PD), Diameter φ 60.5 × Roller Width 100 - 1000
MAKITECH
R-6023P with adjustable roller width. The widths can be specified in 1 mm increments from 100 to 1000 mm. Roller unit of the R-6023PD roller conveyor.[Features]· The roller diameter is φ60.5. The thickness is t2.3. The minimum roller interval is P75.· Standard of the roller width (nominal) is 100W to 1, 000W in 50mm increments.· Can be manufactured to desired size.- Machined bearing.· Model 90 frame standard type
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless steel roller (conveyor roller) M Series (ARS-6015) diameter φ 60.5 x width100-1000
MAKITECH
Cost effective type φ60 stainless steel roller for moderate to light loads. Roller unit of the ARS-6015 roller conveyor. Widths can be specified in 1 mm increments from 100-1, 000 mm.[Features]• • Roller diameter is φ60.5. Minimum roller spacing is P75.• Standard roller width (nominal) is100W to 800W at intervals of 50mm.• Configurable size is available.• Press-in bearing and inexpensive type
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plastic Roller (Conveyor Roller), M Series (JR-2015B), Diameter φ 20.0 × Width 100 - 400
MAKITECH
Highly popular φ20 resin roller. Suited for transport of lightweight, small items. The roller component is the lightweight JR-2015B roller conveyor. The widths can be specified in 1 mm increments from 100 to 400 mm.[Features]· The roller diameter is φ20.2. The minimum roller interval is P25.· The standard of the roller width (nominal) is 100W to 400W at intervals of 50mm. Free size is available.· Uses an aluminum frame. [30 Low-Floor Type Frame]
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |