(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
566 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Flexible Expansion Conveyor (Roller Diameter 38 mm, Tube Wall Thickness 1.2 mm)
TRUSCO NAKAYAMA
· Conveyor that can be extended, bended and moved by one unit, with easy height adjustment.· Since two connecting brackets are included (per one unit), it is also possible to connect two units to three units.· Contained cardboard case, plastic container etc. transport.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an air nozzle stand that attaches to the conveyor. Multiple nozzles can be attached to one stand.
From: 203,100 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Belt Conveyor - Head Drive, 3-Groove Frame (Pulley Dia. 50mm)
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·This is a drive pulley for conveyors. ·Compatible conveyors (No.) are CVSMB, SVKN, and SVKR.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Job conveyor standard type belt conveyor center drive
OKURA
Center drive structure basic type.Conveyor length is in (1 cm) units.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Job conveyor 2 pulley type belt conveyor
OKURA
Ideal for conveying food, as the belt does not easily meander, and is simple to detach.Conveyor length is in (1 cm) units.
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OKURA
[Features]·Aluminum portable type. Wheel model: OKR50AL, Allowable load (strength per wheel): 5 kg/pc. (value at the no impact).
From: 5,230,241 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Unit Steel Roller (Roller for Conveyor), Diameter ⌀48.6 × Width 90 - 790 (LR Type)
OKURA
Medium load ⌀48.6 steel roller. Transport distance and roller width can be specified within the range of 90 - 790 mm.
From: 308,950 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MAKITECH
Ultra fine ø13, Corocon with very fine pitch 15 available. (Length 1501-2000 specifiable in 1 mm)
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 128,963 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Roller Conveyor (Roller Diameter 38 mm, Tube Wall Thickness 1.5 mm)
TRUSCO NAKAYAMA
· Light weight for easy handling.· Aluminum used for superior corrosion-resistance.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Aluminum Roller Conveyor (Roller Diameter 45 mm, Tube Wall Thickness 1.5 mm)
TRUSCO NAKAYAMA
· Light weight for easy handling.· Aluminum used for superior corrosion-resistance.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Resin Roller Conveyor (Roller Diameter 38mm, Tube Wall Thickness 2.6mm)
MISUZU KOKI
Features• Plastic roller unit.• Highly water and corrosion resistant.• Suitable for use in food or pharmaceutical plants where a high level of sanitation is required.Applications• Replacement roller.
From: 651,680 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
conveyor roller shaft that is compatible with MISUMI's conveyor rollers and conveyor mini rollers. (Excluding HROB and HROBU.) [Type] Roller shaft[Material] Steel (equivalent to S45C), stainless steel (SUS304) [Surface treatment] Steel: No surface treatment, 4 Iron trioxide film/electroless nickel plating[Shaft end shape] Available in 4 types, and length can be specified in 1 mm increments from 60 to 550.
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Workpieces can be placed directly on the flat, wide plate and transported. Suitable for accumulation conveyance.
From: 766,128 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Round Bar Conveyor Guide Rail Brackets - Offset Type
MISUMI
[Features]·This is a workpiece guide mounting bracket (offset type) for belt conveyors.
From: 1,735,853 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Conveyor Motor Mounting Plate, MOBP
MISUMI
[Features]·Motor mounting plate for conveyors. The material is SPCC.
From: 1,270,500 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
For CVSPA, RKBKA has been used since orders received on March 22, 2021.
From: 673,750 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
roller that can transport objects while preventing them from shifting laterally. Suitable for transporting sheets. Can be fixed to the shaft using only a set screw. You can choose between polyacetal and ultra-high molecular weight polyethylene. By selecting the roller outer diameter and collar diameter, it is possible to select a roller according to the size of the workpiece.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
"Top Mount, Side Mount or Bottom Mount can be selected as the motor mounting position. The orthogonal shaft gearhead is adopted to help solve the mounting space problem. Meandering is suppressed by Crosspiece integrated belt."
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Belt Conveyor Mini Ultra-Compact Belt Conveyor, Center Drive, Non-Wandering
OKURA
Ultra compact conveyor ideal for setting in machine equipment.Conveyor length is in (1 cm) units.[Features]· Transfer small items reliably.· Roller R8 mm is employed at the end section.· Belt with deviation prevention employed.
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Resin Roller Conveyor Jabcon Frame Type Diameter ø18 × Width 90-390 (EBR Type
OKURA
Jabucon and small widths incorporating frame BES roller assembly type. Conveyor length 990 to 2,000?mm in 1?mm units, roller width 90 to 390?mm specifiable[Features]? Bearing is waterproof specification, with stainless steel ball in resin housing.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Roller Conveyor, M Series (R-3812P)
MAKITECH
Popular and highly versatile ø38 steel roller conveyor. Conveyor length 500 to 3,000 in 10 mm units, roller width 100 to 1,000 in 50 mm units specifiable.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HabaFLOW Food Conveyor Belt FNB-5E
HABASIT
HabaFLOW Food Conveyor Belt FNB-5E This conveyor belt is specifically designed for use in the food industry and offers a wide range of sizes to choose from. [Feature] ● Belt Width (mm.) : The size is configurable between 10 to 600 mm., and the minimum length can be increased by increments 1 mm. ● Thickness (mm.): 1.3 ● Belt Length(mm.) : The size is configurable between 690 to 9999 mm., and the minimum length can be increased by increments 1 mm. ● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 15 ● Surface Cover Material: Thermoplastic Polyurethane ● Color: White [Application] It is used in conjunction with pulleys to transfer materials in a conveyor system.
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HabaFLOW, High Performance Conveyor Belt, HAT-8P
HABASIT
Highly oil-resistant and abrasion-resistant belt. Products for transport of metallic parts are here.
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Roller Conveyor M Series (R-4214PD) Diameter ø42.7 × Width 100 - 1000
MAKITECH
R-4214P Roller conveyor with free width size supported. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Roller Conveyor M Series (HRC-7610) Diameter ø76.3 × Width 100 – 1,000
MAKITECH
Ultra-heavy duty ø76 black machined steel roller suitable for shipping ton class. Roller surface with black coating processed. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.
Days to Ship: Số ngày giao hàng: 20 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Roller Single Unit FLB38R With Shaft for Light Loads, Roller Conveyor
MEIKIKOU
*Sold as a roller unit.[Features]· A versatile standard type suitable for transporting products with soft bases, such as cardboard cases
From: 371,766 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Wheel For Wheel Conveyor, Machined Wheel
TRUSCO NAKAYAMA
[Features]● Machined wheels have a high load bearing capacity. Optimally suited for transporting heavy goods, such as mechanical parts, etc.● A small-diameter wheel that enables efficient transportation of smaller work.
Days to Ship: Số ngày giao hàng: Quote |