(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
159 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
- Induction Motor, K Series from ORIENTAL MOTOR.- World K Series models that conform to power supply voltages in Asia are certified under the CCC System and have built-in overheat protection devices.- These models provide high cost performance with the same functions as K Series models that conform to global power supply voltages.- The product lineup includes models with output power from 1 W to 150 W.
From: 1,787,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.In addition to the straight type actuator, we have prepared a reversed motor type that shortens the overall length and contributes to space saving.[Features]・ Compact, high thrust, compatible with a wide range of applications・ Performance independent of operating conditions・ Easy to replace the belt (Reversed motor type)
From: 9,018,736 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Unit-Type Speed Control Motor US Series of Overheat Protection Type
ORIENTAL MOTOR
Unit product consisting of board surface mounting type control unit and speed control motor. Single-touch connection just by connecting a connector. Optimal for applications where simple speed control is desired. (No instant stop function.)
From: 5,105,069 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
- Stepping Motor, UPKW Series from ORIENTAL MOTOR. - Compact Drivers, The UPK•W series drivers are only 5.31 inch (135mm) high and therefore, keep the installation area small. They also come with a built-in mounting bracket for easy installation. - The UPK•W series does more than provide higher torque. It is also designed so that the motor produces less vibration, and a new driver has been developed to include a vibration control circ...Readmore
From: 2,561,366 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
[Features]・ Ideal for one-way, continuous operation・ You can drive easily・ Excellent motor performance・ Compatible with protection rating IP66 (Type with terminal box)・ Equipped with a low profile terminal box (Type with terminal box)・ Gearhead design points・ Equipped with high-performance gearhead
From: 1,857,656 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Parallel Shaft Gearhead for Induction Motor, World K2 Series
ORIENTAL MOTOR
- Parallel Shaft Gearheads, World K series from ORIENTAL MOTOR.- Easy Speed Reduction and Torque Increase, Combination with a gearhead allows the motor to slow down to a required speed and generate higher torque.- Wide Variety of Products Gearheads are available with 20 different gear ratios from 1:3 to 1:180. Using a decimal gearhead also allows for large gear ratios of 1:180 or more.- Rated life of gear head is up to 5000 hours.
From: 1,553,691 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
[Brand]Oriental Motor[Voltage Specifications]・AC100V・AC200V[Gearhead]・ Parallel shaft gearhead・ Hollow shaft flat gearhead[Features]・ Easy speed control by turning and pressing the setting dial・ Easy wiring just by connecting the motor and driver and turning on the switch・ Uses a new compact, high-output, high-efficiency brushless motor・ Lineup of cable type and connector type・ The connector type has a protection rating IP66 spe...Readmore
From: 3,313,412 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hollow Rotary Actuator, DG II Series
ORIENTAL MOTOR
The DG Series is an integrated product of a hollow rotary table with high stiffness and a stepper motor unit AlphaStep AZ/AR Series. It provides high accuracy positioning of loads with large moments of inertia while maintaining the ease of use of stepper motors.[Features]・ Reduced design effort with an integrated product of actuator and motor・ Large-diameter hollow output table Hollow diameter up to 100 mm・ Excellent performance w...Readmore
From: 24,314,200 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 35,049,532 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 39 Day(s) |
You can add up to 6 items per a category to the compare list.
Brushless Motor Unit, BLE Series
ORIENTAL MOTOR
Output: 30W/60W/120W speed control range: 100 to 4000r/min speed ratio 1: 40[Features]· Wide range of speed controls from low speed to high speed: speed range designated at 100 to 4000r/min (speed ratio 1: 40) which is much higher than conventional products.· Thin-type / High power: The thin-type and high power contributes to downsizing devices.· Excellent speed consistency: speed variation (against loads) of ±0.5%. Capable of driving...Readmore
From: 5,983,098 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Induction Motor, World K2 Series
ORIENTAL MOTOR
Compliant with international safety standards, compatible with global voltages[Features]· Compliant with international safety standards.· All models are compliant with international safety standards and have overheating protection equipment built in.· UL/CSA standards certified. Chinese compulsory product authorization system (CCC system) certified. CE marking (low voltage directive) compliant.· Motor overheat protection device built in...Readmore
From: 2,021,006 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Brushless Motor Unit, BLH Series for DC Power Supply
ORIENTAL MOTOR
Brushless motor and driver (name card size) set
From: 4,031,511 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
New 5th Phase Stepper Motor Unit RKII Series
ORIENTAL MOTOR
Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.
From: 4,529,225 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
[Features]・ Highly efficient and highly characteristic three-phase motor with optimal design・ Achieves the best characteristics in combination with an inverter・ Compatible with protection rating IP66 (Type with terminal box)・ Equipped with stainless steel shaft as standard・ Compatible with H1 grease for food machine・ Compact and lightweight・ Low profile terminal box (Type with terminal box)・ International standards (UL/CSA standard, C...Readmore
From: 3,355,636 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.[Features]・ Lineup of products with encoders (CRK only)・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to...Readmore
From: 2,772,035 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
The EZS Series is a compact, high stiffness, simple dust-proof electric slider.Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.[Features]・ High stiffness and low profile guide・ Space saving by the folded motor・ Simple dust-proof structure prevents foreign object from entering and su...Readmore
From: 13,904,935 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
Prevents insertion of fingers or foreign objects into the rotating part of the fan.[Features]· Any contact between a finger or other object and the blades of a fan during operation is extremely dangerous.· A finger guard prevents the insertion of fingers or other foreign objects into the rotational plane of the fan.· Used after mounting to a fan frame mounting hole.
From: 119,580 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Extra Low Speed Synchronous Motor, SMK Series
ORIENTAL MOTOR
Continuous rated synchronization motor capable of instant forward/reverse operation[Features]· Extra low-speed synchronous motors are continuous rated synchronization motors capable of instant forward/reverse operation.· Has the same structure as a stepping motor, but because it can be easily driven with an alternating current power supply, it is also called an "AC stepping motor."· Rotates precisely in sync with power supply frequen...Readmore
From: 2,335,765 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Combined Use Parallel Shaft Gear Head Single Unit KII Series GV Type
ORIENTAL MOTOR
- Gear Head Single Unit KII Series GV Type from ORIENTAL MOTOR.- Wide Variety of Products Gearheads are available with 21 different gear ratios from 1:5 to 1:360.- The lineup includes GV series, GVH series and GVR series.- The following items are included in each product. (Gearhead, Mounting Screws, Parallel Key, Operating Manual)- Applicable for 4 motor sizes, size 2 (flange 60 mm), size 3 (flange 70 mm), size 4 (flange 80 mm), and 5 (fla...Readmore
From: 1,900,114 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Speed Control Motor, Induction Type, K Series
ORIENTAL MOTOR
- Speed Control Motor, Induction Type, K Series from ORIENTAL MOTOR.- A lineup that includes single-phase 100 VAC, single-phase 200 VAC, specifications as well as output power of 6 to 60 W is provided.- The dimension of square flange can be selected from 60 to 90 mm.- Inside an enclosure that is installed indoors (provide vent holes).- Operating ambient temperature −10 to +40 °C (+14 to +104 °F) (non-freezing).- Operating a...Readmore
From: 2,406,466 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Unit-Type Speed Control Motor US Series
ORIENTAL MOTOR
- Unit-Type Speed Control Motor US Series from ORIENTAL MOTOR.- The US Series is a panel mounted control unit and speed control motor package.- Wiring is performed through an easy connection method utilizing connectors.- This series is optimal for easy speed control applications. The speed can be set easily with the potentiometer on the front panel of the control unit.- The instantaneous stop function is not available.
From: 2,505,543 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
This is an individual motor (component) of the stepper motor unit.
From: 2,235,766 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Torque 2-Phase Stepping Motor, Standard type, PKP Series
ORIENTAL MOTOR
[Features]・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available・ Please choose the ideal motor according to your design scene・ By using a motor with a high torque design, the manufacturer has achieved a torque increase of 1.2 to 1.7 times (maximum excitation static torque) compared to the standard type PK series of the same size
From: 1,358,218 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Unit Type Speed Control Motor, US Series, Single Motor
ORIENTAL MOTOR
- Unit Type Speed Control Motor, US Series, Single Motor from ORIENTAL MOTOR.- The US Series is a panel mounted control unit and speed control motor package.- Wiring is performed through an easy connection method utilizing connectors.- This series is optimal for easy speed control applications. The speed can be set easily with the potentiometer on the front panel of the control unit.- The instantaneous stop function is not available.
From: 2,537,994 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AC Propeller Fan, Small Type, MU Series
ORIENTAL MOTOR
[Features]· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.・This small-type model features a complete product lineup.
From: 899,205 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Speed Control Motor, World K2 Series
ORIENTAL MOTOR
- Speed Control Motor, World K2 Series from ORIENTAL MOTOR.- A lineup that includes single-phase 100 VAC, 110, VAC, 115 VAC, 200 VAC, 220 VAC and 230 VAC specifications as well as output power of 6 to 40 W is provided.- The dimension of square flange can be selected from 60 to 90 mm.- Inside an enclosure that is installed indoors (provide vent holes).- Operating ambient temperature 0 to 50 °C (non-freezing).- Operating ambient humi...Readmore
From: 2,506,071 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
[Features]・ Equipped with a newly developed ABZO sensor・ No external sensor required・ Reduction of origin return time・ No battery required・ Energy saving and low heat generation・ Three drivers to choose from to match your system configuration・ Easy operation that can be realized with the data setting software MEXE02
From: 8,259,970 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single-Unit Motor with Electromagnetic Brake, World K2 Series
ORIENTAL MOTOR
Compatible with global voltages[Features]· Compliant with international safety standards.· All models are compliant with international safety standards and have overheating protection equipment built in.· UL/CSA standards certified. Chinese compulsory product authorization system (CCC system) certified. CE marking (low voltage directive) compliant.· Motor overheat protection device built in. Thermal protection, impedance protection...Readmore
From: 4,452,354 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Unit Reversible Motor, World K2 Series
ORIENTAL MOTOR
Individual motor product from the world K series usable in Japan and throughout the world.[Features]· Conforms to international safety standards.· All models are compliant with international safety standards and have overheating protection equipment built in.· UL/CSA standards certified. Chinese compulsory product authorization system (CCC system) certified. CE marking (low voltage directive) compliant.· Motor overheat protection d...Readmore
From: 2,168,420 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Parallel Shaft GU-KB Gearhead (Enclosure-Shape Type) for Compact AC Motor
ORIENTAL MOTOR
Gearhead that converts number of rotations or torque to the required values
From: 3,372,953 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |