(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
1 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
2,838 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Rubber Casters Swivel With Stopper Screw-in Type
MISUMI
Rubber Casters Swivel With Stopper Screw-in Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Screw-In - Mounting Height (mm.) : 102.3, 126.4 and 152.4 - Allowable Load (daN) : 70, 75 and 105 - Wheel Diameter (mm.) : 75, 100 and 125- Wheel Width (mm.) : 31 and 32 - Material: Wheel - Rubber (Black) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 79,817 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Casters - Heavy Load - Wheel Material: Urethane - Fixed Type
MISUMI
"Heavy Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 363,037 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) |
You can add up to 6 items per a category to the compare list.
TPR Casters Swivel With Stopper Screw-in Type
MISUMI
TPR Casters Swivel With Stopper Screw-in Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel With Stopper - Mounting Height (mm.) : 102.3, 126.4 and 152.4 - Allowable Load (daN) : 90, 120 and 130 - Wheel Diameter (mm.) : 75, 100 and 125- Wheel Width (mm.) : 31 and 32 - Material: Wheel - TPR (Grey) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 71,859 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Nylon Casters Fixed Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Fixed - Mounting Height (mm.) : 105.8, 129.3 and 155.5 - Allowable Load (daN) : 110, 130 and 150 - Wheel Diameter (mm.) : 75, 100 and 125- Wheel Width (mm.) : 32 - Material: Wheel - Nylon (white) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 49,248 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
YUEI CASTER
Generally used for a wide range of applications. Features elasticity and smooth running performance even on rough surfaces.
From: 121,003 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters - Heavy Load - Wheel Material: Rubber - Swivel Type + Stopper
MISUMI
"Heavy Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 571,560 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters - Heavy Load - Wheel Material: Urethane - Swivel Type
MISUMI
"Heavy Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 571,560 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·The twin-wheel structure of the wheels provides this caster with high turning performance during traveling.
From: 1,636,069 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters/Double Wheel/Medium Load
MISUMI
Casters/Double Wheel/Medium Load The twin wheel structure of the caster provides this caster with high turning performance during traveling. They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel Type / Dual Wheels - Mounting Height (mm.) : 64 and 77 - Allowable Load (daN) : 120 and 150 - Wheel Diameter (mm.) : 38 and 50 - Wheel Width (mm.) : 34 for each wheel - Material: Wheel - MC Nylon (Blue) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 387,870 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters for Aluminum Frames - Double Wheels Swivel
MISUMI
[Features]·The caster is a twin-wheel swivel type and can be used for aluminum extrusions.
From: 63,599 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 160,799 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
TPR Casters Swivel Screw-in Type
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 56,965 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Wheel (Outer Ring + Wheel, Integrated Type)
ESCO
[Features]·Wheels manufactured by Esco Co., Ltd (outer ring + wheel, integrated type).
From: 112,233 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Screw-In Casters/Light/Medium Load
MISUMI
Screw-In Casters/Light/Medium Load These screw-in casters can also be used for aluminum extrusions. They offer a wide variety of sizes and materials for the wheels to choose from.[Feature] - Caster Type : Screw-In- Mounting Height (mm.) : 68, 85, 95 and 126 - Allowable Load (daN) : 30, 38, 40, 45, 50 and 60 - Wheel Diameter (mm.) : 50, 65, 75 and 100 - Wheel Width (mm.) : 20, 21, 25 and 28 - Material: Wheel - Synthetic Rubber, Nylon and Urethane Body - SPHC[Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 70,272 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Trolley Folding Handle Type 485 Uniform Load (kg) 150/300
TRUSCO NAKAYAMA
Stainless Steel Trolley Folding Handle Type 485 Uniform Load (kg) 150/300. It is a 4 wheels cart, which popularly used in industries. The folding handle is one of the benefits of this cart, which reduces the space to keep it.[Features]• It consists of 4 wheels caster :- Font Wheels: Swivel casters (can move in any direction) 2 pcs - Rear Wheels: Rigid or Fixed Caster (Can not rotate 360° move only in one direction) 2 pcs• Material used to produce: - Casters: Polyurethane and stainless steel (SUS304)- Structure: Stainless steel (SUS304), which is rust-resistant and maintains cleanliness.• Have various sizes and uniform loads: 150 - 300 kg [Applications]Suitable for picking up and loading general products in industrial.
From: 22,671,861 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Long-Thread Swivel Caster (With Stopper) K-415EA
TAKIGEN
[Features]· K-415EA and K-415A securely fix the wheels with a stopper.· The wheel material and diameter can be selected to suit the application.
From: 148,176 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Heavy-Duty Low Floor Type Swivel Caster and Adjuster without Stopper, K-100HB2-AF
TAKIGEN
Moving and installation of equipment can be done easily.[Features][Caster]· A compact, integrated low floor type in which traveling and fixing are easy, and that can reduce the mounting man hours for the adjuster foot.· Adjustments can be easily made after equipment has been installed using a "light touch" raising/lowering operation.· Since the wheel and the adjuster foot swivel together, the turning radius is almost the same as just the caster.[P.A polyurethane wheel]· An abrasion resistance surpassing that of metal. Highly elastic to prevent payload from being subjected to shocks.· Distortion due to load does not remain even when fixed for long periods of time.· Quiet without noise and does not damage the floor.· A light weight is realized by employing aluminum for the wheel hub and high performance engineering plastic for the bushing. Its also gentle on floors, employs two radial bushings for the rotating part of the wheel, and features a dual-end support mechanism for excellent mobility.· [E.P engineering plastic wheel]· Good shock resistance, can withstand harsh usage, and is lightweight.· Excellent heat resistance, cold resistance, and chemical resistance.· Employs two radial bushings for the rotating part of the wheel and features a dual-end support mechanism for excellent mobility.
From: 1,590,533 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Cast Frame Casters - Standard / Trailered Use
MISUMI
[Features]·A durable cast iron caster for outdoor transport and other applications. ·Standard type and towing types are available.
From: 418,296 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dual-Wheeled Free Swivel Caster Without Stopper, K-455
TAKIGEN
Dual wheels feature reciprocal offset for smooth swiveling.[Features]· Dual wheels feature reciprocal offset for smooth swiveling.· Traveling stability is outstanding thanks to use of a flat wheel.· Compact with a low mounting height.
From: 407,050 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Low Priced Heavy Duty 40 Series Wheel
KYUNGCHANG
[Features] Grease Inlet Mounted Rotating Part ·Powerful Welding Products
From: 428,560 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Casters with Adjustment Pads/Heavy Load Type
MISUMI
Casters with Adjustment Pads/Heavy Load Type These casters, which come with adjustment pads, are suitable for heavy-duty applications. They offer a wide variety of sizes and materials for the wheels to choose from.[Feature] - Caster Type : Swivel - Mounting Height (mm.) : 92 and 106 - Allowable Load (daN) : 294.2 and 392.3 - Wheel Diameter (mm.) : 65 and 75 - Wheel Width (mm.) : 39 and 40 - Material: Wheel - MC Nylon or Special Reinforced Plastic Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 1,696,124 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER)
TOSEI SHARYO
A caster with integrated production in Japan. [Features]· General purpose type.· Wheel diameter: 75 to 300 mm.· Allowable load: 80 to 600 kg. [Applications]· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.
From: 327,998 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 58,182 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Casters/Low Floor Type/Screw-in Type
MISUMI
Casters/Low Floor Type/Screw-in Type These heavy duty casters with a low mounting height and high running stability. They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel Screw-In / Swivel Screw-In With Stopper - Mounting Height (mm.) : 74, 93 and 107 - Allowable Load (daN) : 100, 150 and 160 - Thread Size : M16 and M20 - Wheel Diameter (mm.) : 50, 65 and 75 - Wheel Width (mm.) : 28 and 38 - Material: Wheel - MC Nylon (Blue) or Special Reinforced Plastic (Black) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 541,950 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 14,420 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Light Weight Resin Hand Truck Cartio, Collapsible Handle Type
TRUSCO NAKAYAMA
A light, durable, and quiet hand truck with a stylish design that changes the image of conventional hand trucks.[Features]· φ100 (100 mm diameter) elastomer noise-suppression type casters roll quietly.· The top plate is made of 100% recycled plastic, making it an environmentally friendly product.· The mesh structure top board reduces the reverberating sound from the floor surface.· Load capacity is 200 kg of uniform load.[Applications]· It runs very smoothly and quietly, making it ideal for carrying luggage at sites where people are concerned about noise.· For use at work sites with many women, as it is lightweight and portable.
From: 3,495,706 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 43,592 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
A folding handle type cart with compact design.[Features]· It has a compact design that does not protrude from the main body.· As it does not protrude out of the main body, it does not damage other loads.· With easy-to-use standard type brake, swivel casters and stoppers.· Each with 2 fixed casters (reduced noise caster with radial bearing).[Applications]· Can be used in various places as preparation for earthquakes.
From: 4,120,174 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cylinder Hand Truck, 180 × 650 mm
TRUSCO NAKAYAMA
[Features]・ 4-wheel type with improved safety of handling and transporting.・ Truck with improved reliability for transporting oxygen and acetylene high-pressure gas cylinders.
From: 13,299,440 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TCW Type Combination Tooling Wagon
TRUSCO NAKAYAMA
Storage and management wagon for tooling and other work tools.[Features]· Features excellent storage ability with slide shelves and drawers.· The slide shelf type slides back and forth, allowing tools to be put in and taken out from both sides.· Casters have elastomer wheels with elasticity comparable to rubber wheels, excellent for running on bumpy floors.· The drawer box has a lock.[Applications]· To be installed next to relevant machinery for storage and management of tooling tools, work tools, parts, etc.· For transportation of tools to work locations.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |