(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
3,515 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Primary pressure: 15.0MPa or less・Adjustment pressure: 0.1 - 0.6MPa・Side pressure gauge (inlet/outlet): 25/1.0MPa・Applicable gas: O2・N2・Ar・Air・Decompression structure: 1 stages・Maximum flow rate: 100L/min・Inlet: W22 14 mountains right cap nut・Outlet: Rc1/4 valve・Body material: Brass・SRS-HS・Model number: GHN3-2
From: 8,179,025 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scotchbrite (TM) Industrial Pad【20 Pieces Per Package】
AS ONE
【Product Specifications】・Size: 150 x 230mm・Model number: Hairline Pad・Abrasive grain type: Aluminium Oxide・Finish equivalence: #60・Quantity: 1 box (10 sheets)・Application: for rust removal, scraping work, and cleaning of concrete.
From: 1,534,113 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Abrasive Sponge #320 - 600 5083
AS ONE
【Product Specifications】・Model number: 5083・Equivalent count: #320 - #600・Abrasive: Aluminium Oxide・Size (mm): 114 x 140 x 5t・Application: Polishing for wood material, sealer, coated surface polishing, Base polishing for metal coating, Coating film removal, FRP, dirt removal for plastic, Hairline, satin finish, Decorative finish of metal/resin
From: 177,643 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Platinum resistance thermometer TPT series
AS ONE
【Product Specifications】・Element: Platinum resistance thermometer (Pt100) class B three-wire system・Temperature range: 0 - 350℃・Sheath size: φ1.6 x 150mm・Coating material: Vinyl shield (VLS)・Lead wire length: 2m・Lead wire terminal part: Crimp terminal (4Y)・Sheath material: Stainless steel (SUS316)・Sheath type・Model number: TPT-16150H
From: 3,718,466 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Desktop Lathe Drill Chuck 7 For Compact 7
AS ONE
【Product Specifications】・Applicable model: Compact7・Model number: Drill chuck 7
From: 2,507,617 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Desktop Lathe Center Drill For Compact 3/Compact 7
AS ONE
【Product Specifications】・Applicable model: Compact3/Compact7・Model number: Center drill
From: 752,044 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Desktop Lathe High-Speed Solid Bits Set 6 Pieces For Compact 3
AS ONE
【Product Specifications】・Applicable model: Compact3・Model number: High speed solid 6 pieces byte set
From: 6,863,316 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]· It is suitable for heat insulation of high temperature piping.· There is almost no heat shrinkage even when used in high temperature ranges.[Product Specifications]· Model number: AST-0850· Width X thickness X length: 50 mm X 0.8 mm X 30 m· Specification: Twill Weave
From: 6,790,531 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Lumirror® Film (T60 Transparent) 100 μm A4【10 Pieces Per Package】
AS ONE
[Features]· Film with excellent transparency.[Product Specifications]· Model number: T60-A4-100μm· Thickness (μm): 100· Quantity: 10 pcs/bag· Material: PET Film· Flame Retardant Standard: UL94 VTM-2· Heat resistance standard: UL 746B (mechanical 105°C, electrical 105°C)· Size: A4 X 10 sheets· * Various processing such as slitting, cutting, stamping, etc. is possible. Contact us for more information.
From: 505,960 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Lumirror® Film (T60 Transparent) 250 μm A4【10 Pieces Per Package】
AS ONE
[Features]· Film with excellent transparency.[Product Specifications]· Model number: T60-A4-250μm· Thickness (μm): 250· Quantity: 10 pcs/bag· Material: PET Film· Heat resistance standard: UL 746B (mechanical 105°C, electrical 105°C)· Size: A4 X 10 sheets· * Various processing such as slitting, cutting, stamping, etc. is possible. Contact us for more information.
From: 518,346 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Quartz Petri Dish With Optical Polishing Plate
AS ONE
[Features]·By using a quartz optical polishing plate on the bottom surface of the main body and the top surface of the lid, it allows for observation with a microscope and light transmission even with the lid on.
From: 22,350,397 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
AS ONE Corporation membrane film.Materials: PTFE (tetrafluoroethylene)
From: 12,554,791 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Glass Cloth Tube for Thick Lagging (Insultex), TOMBO, No.8403 Series
AS ONE
[Features]・ A yarn similar to a cloth is braided into a cylindrical shape with a string making machine・ It is flexible, stretchable, and has excellent heat insulation performance・ Since it has a tube shape, it can be used for heat-resistant coating of electric wires, heat insulation of fuel pipes and cables of automobiles, etc.
From: 8,615,652 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Product Specifications]· Model number: PT-0-φ25-600· Outer diameter X inner diameter (mm): φ25 X φ20· Length (mm): 600· Material: Al2O3;99.6%· Heat resistance temperature: 1800°C
From: 8,443,809 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Product Specifications]· Model number: PTC-SP□210-23· Size X thickness (mm): □210 X 23t· Material: Al2O3;99.62% / SiO2;0.12% / MgO;0.09%
From: 38,184,507 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 801,531 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Lead Glass (LX-57B) Square Type 100 x 100 x 6mm
AS ONE
【Product Specifications】・Size: 100 x 100 x 6mm・Lead equivalent: 1.1mmPb
From: 3,283,915 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Lead Glass (LX-57B) Square Type 100 x 100 x 9mm
AS ONE
【Product Specifications】・Size: 100 x 100 x 9mm・Lead equivalent: 1.1mmPb
From: 5,602,675 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Fluororesin film adhesive tape AGF-102/Centerless
AS ONE
【Product Specifications】・Model number: 0.13 x 50・Width x length: 50mm x 10m・Material: Base material/PTFE (poly tetrafluoroethylene), glass cloth, Adhesive/silicon・Adhesive power: 9N/25mm・Tensile strength: 380N/25mm・Operating temperature range: -60 to +200℃・Thickness: 0.13mm・Uncoated portions: 20mm
From: 2,489,777 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
T Sheath Thermocouple (Stainless Steel (SUS316)) φ3.2 x 500mm
AS ONE
【Product Specifications】・Model number: T-S316 - φ3.2 - 500・Sheath diameter x sheath length (mm): φ3.2 x 500・Regular temperature (℃): 350・Material: Stainless steel (SUS316, Lead/vinyl)・Lead wire length: 2m・Connector shape: Omega connector (male, mini)
From: 3,103,702 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Folding Table with Wiring Function 1800 x 450 x 700 White
AS ONE
【Product Specifications】・Model number: SHFTL-1845WH・Specification: Table・Width x depth x height (mm): 1800 x 450 x 700・Weight (kg): 25.1・Color: White・Material: Top board/low-pressure melamine resin decorative wooden board, Core/MDF (flush structure), Leg, shelf board/steel・Caster: φ58mm, synthetic resin (with stopper)・Withstand load: Top board/approximately 40kg, Shelf board/approximately 10kg・Accessories: Hook x 2 pieces・Assembling type (tool required)
From: 16,692,446 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: CU-15KD・Nominal dimensions (mm): 150・Minimum scale (mm): 1・Instrument difference: ±0.15mm・Material: Stainless steel (SUS420J2) (surface silver finish)・Size: 175 x 15 x 0.5mm・Mass: 10g・JIS B7516 standards products
From: 219,042 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: CU-15KDF・Nominal dimensions (mm): 150・Minimum scale (mm): 0.5・Instrument difference: ±0.15mm・Material: Stainless steel (SUS420J2) (surface silver finish)・Size: 175 x 15 x 0.5mm・Mass: 10g・JIS B7516 standards products
From: 206,873 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Skeleton Part Box (Frame Red, Small Box: Pink x 6 Pcs, Blue x 6 Pcs And Yellow x 4 Pcs)
AS ONE
【Product Specifications】・Model number: SPS-2916RD・Frame color: Red・Small box specifications: Pink x 6 pieces, blue x 6 pieces, yellow x 4 pieces・Weight (g): 1040・Frame size: 290 x 50 x 268mm・Small box size: 90 x 68 x 55mm
From: 1,189,251 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Luer Fitting VRF206 10 Pcs【10 Pieces Per Package】
AS ONE
【Product Specifications】・Model number: VRF206・Material: PP (Polypropylene)・Quantity: 1 package (10 pcs)・Type: Female, taper・Applicable tube inner diameter: φ2.5mm
From: 322,684 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: 120DX・Overall length (mm): 195・Hard chrome plating finish
From: 1,305,830 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Vacuum Hose Polyolefin Elastomer 6 x 15
AS ONE
【Product Specifications】・Material: Polyolefin elastomer・Vacuum pressure resistance: 0.133Pa・Allowable temperature limit: About 100℃・Inner diameter x outer diameter: φ6 x φ15mm・Cut length (Maximum length): 10m・*For number of orders, please use "m" unit.・*Display price is the price of 1m.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Maximum cut length: 50m・Inner diameter x outer diameter: φ12 x φ20mm・*For number of orders, please use "m" unit.・*Display price is the price of 1m.
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Tigon(R) Tube ACFJ00004 φ2.38 x φ3.97mm 1 Roll (15m)
AS ONE
【Product Specifications】・Model number: ACFJ00004・Material: PVC (vinyl chloride resin)・Maximum operating temperature: 74℃・Embrittlement temperature: -50℃・1 roll 15m・Inner diameter x outer diameter: φ2.38 x φ3.97mm・*Sold by 15m unit.・Standard product size (Units is converted to mm. )
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Exhaust Rubber Tube Natural Rubber 18 x 42 (19 x 40)
AS ONE
【Product Specifications】・Material: Natural rubber・Available temperature: -50 to +80℃・Vacuum pressure resistance: 13.3Pa・Inner diameter x outer diameter: φ18 x φ42 (φ19 x φ40) mm・Cut length (Maximum length): 10m・*For number of orders, please use "m" unit.・*Display price is the price of 1m.・*( ) shows the size in western Japan.・*The color may vary according to the production lot.
From: 3,275,489 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |