(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chamfering Punches(Shank type:A type tip pilot)

Chamfering Punches products in the Press Die Components category. Specified by Shank type A type tip pilot. There are around 2 items of Chamfering Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Chamfering Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Chamfering Punches Type A

    Chamfering Punches Type A

    MISUMI

    A face punch with a straight edge that allows punching and face punching in one process. You can choose from shoulder, broken shank, and tapped. Materials can be selected from die steel, high speed steel, and powder high speed steel.

    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Shank (mounting part) shape
    A type tip pilot A SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel None / TiCN Standard / Key flat / Tapped
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chamfering Punches  DLC Coating  -A Type-

    Chamfering Punches DLC Coating -A Type-

    MISUMI

    You can choose from TiCN coating with increased wear resistance, DLC coating with a low coefficient of friction, and NW coating with WPC® treatment applied to the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance. It is a face punch with a pilot type tip. You can choose between shoulder, broken shank, and tapped. Materials can be selected from high-speed steel and powdered high-speed steel.

    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Shank (mounting part) shape
    A type tip pilot A SKH51 Equivalent / Powdered high-speed steel Without DLC foundation / DLC foundation WPC Standard / Key flat / Tapped
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Chamfering Punches Type A

        You can add up to 6 items per a category to the compare list.

        Chamfering Punches  DLC Coating  -A Type-
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Chamfering Punches Type A

          Chamfering Punches DLC Coating -A Type-

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to ShipSố ngày giao hàng 6 Day(s) or more 11 Day(s) or more
          SpecificationsĐặc điểm kĩ thuật
          • SKH51
          • SKD11
          • POWDER HSS
          • TiCN
          • SKH51
          • POWDER HSS
          • DLC
          Shank typeA type tip pilotA type tip pilot
          Tip shapeAA
          MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
          Surface treatmentNone / TiCNWithout DLC foundation / DLC foundation WPC
          Shank (mounting part) shapeStandard / Key flat / TappedStandard / Key flat / Tapped

          Loading...Tải…

          1. 1

          Related Categories to Chamfering PunchesDanh mục liên quan đến Chamfering Punches