(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Key Flat Shank Shoulder Punches WPC treatment, HW Coating
MISUMI
This punch is a shoulder punch with a flat surface on the shank to prevent rotation, and has been treated with WPC®, a type of precision shot peening, to improve fatigue strength and the adhesion of the TiCN coating.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | No | Key flat | WPC |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches, WPC treatment
MISUMI
shoulder punch that has been treated with WPCⓇ. Excellent fatigue strength, seizure resistance, and wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | No | Standard | WPC |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
MISUMI
・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). ・If you want to strengthen the scum removal force, please use the "spring reinforced type". - Since there is no side hole in the shank of the punch, you can use it as an air blow punch by removing the kicker pin.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent / SKH51 Equivalent | No | Standard | WPC |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Jector Punches WPC treatment, HW Coating
MISUMI
This punch has a jetter punch with a flat surface for preventing rotation on the shank, and has been treated with WPC®, a type of precision shot peening, to improve fatigue strength and the adhesion of the TiCN coating.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | No | Key flat | WPC |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a jetter punch that has been treated with WPCⓇ. Excellent fatigue strength, seizure resistance, and wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | No | Standard | WPC |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment | ||||
CADCAD |
|
|
|
|
|
From | |||||
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
| ||
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Jector | None | None | Standard type / Spring reinforced type | Standard type / Spring reinforced type | Standard type / Spring reinforced type |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Heavy-load punches | No | No | No | No | No |
Shank (mounting part) shape | Key flat | Standard | Standard | Key flat | Standard |
Surface treatment | WPC | WPC | WPC | WPC | WPC |