(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches(Surface treatment:Dicoat)

Punches products in the Press Die Components category. Specified by Surface treatment Dicoat. There are around 2 items of Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Shoulder Punches Dicoat treatment

    Shoulder Punches Dicoat treatment

    MISUMI

    ・This punch has been treated with dicoat treatment (TD treatment) to improve the wear resistance of the punch cutting edge. ・There is also a Jector Punch that has a scrap removal pin built into the punch to prevent scrap removal.

    • FLANGE
    • SKD11
    • POWDER HSS
    • DICOAT
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G None SKD11 Equivalent / Powdered high-speed steel No Standard Dicoat
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches Dicoat treatment

    Jector Punches Dicoat treatment

    MISUMI

    ・This is a punch with improved wear resistance of the punch edge by applying dicoat treatment (TD treatment) to the jetta punch. ・If you want to strengthen the scum removal force, please use the "spring reinforced type".

    • FLANGE
    • SKD11
    • POWDER HSS
    • DICOAT
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type / Spring reinforced type SKD11 Equivalent / Powdered high-speed steel No Standard Dicoat
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Tip shape
Jector
Material
Heavy-load punches
Shank (mounting part) shape
Surface treatment

    You can add up to 6 items per a category to the compare list.

    Shoulder Punches Dicoat treatment

        You can add up to 6 items per a category to the compare list.

        Jector Punches Dicoat treatment
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Shoulder Punches Dicoat treatment

          Jector Punches Dicoat treatment

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more
          SpecificationsĐặc điểm kĩ thuật
          • FLANGE
          • SKD11
          • POWDER HSS
          • DICOAT
          • FLANGE
          • SKD11
          • POWDER HSS
          • DICOAT
          Shank typeSingle-steppedSingle-stepped
          Tip shapeA / D / R / E / GA / D / R / E / G
          JectorNoneStandard type / Spring reinforced type
          MaterialSKD11 Equivalent / Powdered high-speed steelSKD11 Equivalent / Powdered high-speed steel
          Heavy-load punchesNoNo
          Shank (mounting part) shapeStandardStandard
          Surface treatmentDicoatDicoat

          Loading...Tải…

          1. 1

          Related Categories to PunchesDanh mục liên quan đến Punches