(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Temperature Safety Measure Components

Temperature safety parts are supplementary safety parts that can be mounted to prevent excessive temperature rises above a certain temperature. Dial types make it easy to set the upper limit temperature, while other types operate according to vertical changes in the fluid level. Some types act like as a circu

Temperature safety parts are supplementary safety parts that can be mounted to prevent excessive temperature rises above a certain temperature. Dial types make it easy to set the upper limit temperature, while other types operate according to vertical changes in the fluid level. Some types act like as a circuit breaker. A safe circuit can be designed by combining these products with a heater or temperature controller. These temperature safety parts also include dedicated parts for installing onto specific devices. Select according to their characteristics and your application.

Filter By
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less

8 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Bimetal Thermostats

    Bimetal Thermostats

    MISUMI

    [Features]·This is an automatic return type bimetal. [Main Body Material]Ceramic (steatite type)

    • Volume Discount
    CAD :
    2D / 3D
    From: 226,980 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list. Sale

    Liquid Inflatable Thermostat
    • On Sale Till 31/03/2025

    Liquid Inflatable Thermostat

    MISUMI

    A liquid with a high coefficient of thermal expansion enclosed in the heat sensitive part turns the contact on and off to control the temperature.

    CAD :
    2D / 3D
    From: 1,456,917 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Float Switches - Horizontal / Vertical Type
    Float Switches - Horizontal / Vertical Type
    Float Switches - Horizontal / Vertical Type

    Float Switches - Horizontal / Vertical Type

    MISUMI

    -Horizontal and vertical types available. ・For the vertical type (FLOST), the contact ON/OFF is switched by the L1 dimension.

    CAD :
    2D / 3D
    From: 7,549,850 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Robertshaw Thermostat

    Robertshaw Thermostat

    SAKAGUCHI

    Robertshaw Thermostat is a product manufactured by a professional manufacturer of thermostats worldwide (Robertshaw Controls Co).[Features]・ Since the temperature setting has a dial, you can easily set the desired temperature.・ It is used in a wide variety of equipment, from precision machinery to household electric heat and gas control.

    From: 1,651,724 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Thermostats Items/Protection Pipes

    Thermostats Items/Protection Pipes

    MISUMI

    It is also possible to detect water temperature by installing a thermostat etc.

    CAD :
    2D / 3D
    From: 1,126,356 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Thermic Thermostat

    Thermic Thermostat

    SAKAGUCHI

    It is a product that has obtained international standard certifications in the United States, Canada, Germany, and the United Kingdom.[Features]・ Compact setting: The heat-sensitive part is ø9.8 and is manufactured with compact and high capacity design.・ Pressure resistant design: It can be installed inside or outside a motor, transformer coil, etc., and can also handle high pressure stress.・ Vibration design: It operates reliably ev...Readmore

    From: 353,496 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Boxes for Thermostats

    Boxes for Thermostats

    MISUMI

    [Features]·Dedicated box to hold the thermostat.

    CAD :
    2D / 3D
    From: 1,224,300 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Robert Shaw Thermostat-Rotary Switch Model MPA Series

    Robert Shaw Thermostat-Rotary Switch Model MPA Series

    SAKAGUCHI

    Robertshaw thermostat is a product manufactured by a global professional manufacturer of thermostats (Robertshaw Controls).[Features]・ Since the temperature setting has a dial, you can easily set any temperature・ Unlike the conventional 3-stage/5-stage rotary switch (serial/parallel switching of load), the time is controlled by turning ON/OFF the built-in bimetal timer, and the input of 1 electric heating load can be adjusted steplessly fr...Readmore

    From: 945,862 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more

Loading...Tải…

  1. 1

Application example related to this categoryVí dụ ứng dụng liên quan đến danh mục này

Related Categories to Temperature Safety Measure ComponentsDanh mục liên quan đến Temperature Safety Measure Components

Close

Comparison list