(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Burring Punches(Surface treatment:TiCN)

MISUMI offers products Burring Punches specified by Surface treatment TiCN from Press Die Components product category. There are a total of 5 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 11 Day(s) or Less
  • 20 Day(s) or Less

5 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type

    Burring Punches Half-made Tip R Type

    MISUMI

    This is a pearling punch with an R type tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the slidability to the workpiece. . You can also choose between short tip, long tip, and short tip ejector. The material can be selected from die steel, high speed steel, and powder high speed steel.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKH51 Equivalent / Powdered high-speed steel TiCN -
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tapered Tip Type

    Burring Punches Half-made Tapered Tip Type

    MISUMI

    This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKH51 Equivalent / Powdered high-speed steel TiCN -
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrapless Burring Punches

    Scrapless Burring Punches

    MISUMI

    This is a burring punch that does not produce any scraps. Non-coating and TiCN coating to improve wear resistance are available.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Scrapless burring punches W/O SKH51 Equivalent / Powdered high-speed steel TiCN 2E / 3E / 4E
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tapered Tip Type -Jector Type-

    Burring Punches Half-made Tapered Tip Type -Jector Type-

    MISUMI

    This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .

    • FLANGE
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With Powdered high-speed steel TiCN -
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type -Jector Type-

    Burring Punches Half-made Tip R Type -Jector Type-

    MISUMI

    A jetter-type paring punch with a radiused tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. is. It is also possible to select between short tip and short tip ejectors. The material can be selected from die steel, high speed steel, and powder high speed steel.

    • FLANGE
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With Powdered high-speed steel TiCN -
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Tip shape
With/without jector
Material
Surface treatment
Tip shape

    You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type

        You can add up to 6 items per a category to the compare list.

        Burring Punches  Half-made Tapered Tip Type

            You can add up to 6 items per a category to the compare list.

            Scrapless Burring Punches

                You can add up to 6 items per a category to the compare list.

                Burring Punches  Half-made Tapered Tip Type -Jector Type-

                    You can add up to 6 items per a category to the compare list.

                    Burring Punches  Half-made Tip R Type -Jector Type-
                      BrandNhãn hiệu

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      Product SeriesDòng sản phẩm

                      Burring Punches Half-made Tip R Type

                      Burring Punches Half-made Tapered Tip Type

                      Scrapless Burring Punches

                      Burring Punches Half-made Tapered Tip Type -Jector Type-

                      Burring Punches Half-made Tip R Type -Jector Type-

                      CADCAD
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      From-----
                      Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more
                      SpecificationsĐặc điểm kĩ thuật
                      • FLANGE
                      • SKH51
                      • SKD11
                      • POWDER HSS
                      • TiCN
                      • HW
                      • FLANGE
                      • SKH51
                      • SKD11
                      • POWDER HSS
                      • TiCN
                      • HW
                      • FLANGE
                      • SKH51
                      • SKD11
                      • POWDER HSS
                      • TiCN
                      • FLANGE
                      • SKD11
                      • POWDER HSS
                      • TiCN
                      • HW
                      • FLANGE
                      • SKD11
                      • POWDER HSS
                      • TiCN
                      • HW
                      Tip shapeBurring punchesBurring punchesScrapless burring punchesBurring punchesBurring punches
                      With/without jectorW/OW/OW/OWithWith
                      MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steelPowdered high-speed steel
                      Surface treatmentTiCNTiCNTiCNTiCNTiCN
                      Tip shape--2E / 3E / 4E--

                      Loading...Tải…

                      1. 1

                      Related Categories to Burring PunchesDanh mục liên quan đến Burring Punches