(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Pilot Punches For Fixing To Stripper Plates(Surface treatment:Lapping)

MISUMI offers products Pilot Punches For Fixing To Stripper Plates specified by Surface treatment Lapping from Press Die Components product category. There are a total of 2 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Lapping

    Pilot Punches for Fixing to Stripper Plates Lapping

    MISUMI

    This is a type of pilot punch that is installed on a stripper plate and has a lapping finish on the tip that comes into contact with the workpiece to improve the surface roughness compared to regular polished products.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle Standard SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel Lapping Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

    Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

    MISUMI

    This is a pilot punch for fixing a stripper that has a smooth shape for the straightening part of the workpiece at the tip and a tolerance of ±0.05mm for the length (F dimension, L dimension) to the positioning part. Assuming a precision mold, the collar thickness also has a negative tolerance.

    • Volume Discount
    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R & taper Standard SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel Lapping Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Tip shape
Shank type
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Lapping

        You can add up to 6 items per a category to the compare list.

        Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Pilot Punches for Fixing to Stripper Plates Lapping

          Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From--
          Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more
          SpecificationsĐặc điểm kĩ thuật
          • FLANGE
          • SKH51
          • SKD11
          • POWDER HSS
          • FLANGE
          • SKH51
          • SKD11
          • POWDER HSS
          Tip shapeTip R / Tapered tip / Sharp tip angleTip R & taper
          Shank typeStandardStandard
          MaterialSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel
          Surface treatmentLappingLapping
          Mounting plateStripper plateStripper plate
          Shank (mounting part) shapeStandardStandard

          Loading...Tải…

          1. 1

          Related Categories to Pilot Punches For Fixing To Stripper PlatesDanh mục liên quan đến Pilot Punches For Fixing To Stripper Plates