(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Flange Stopper Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating
MISUMI
This is a pilot punch designed to hold the punch with the brim and prevent it from falling out with a key plate, etc. The tip is coated with various types of TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Tapered tip / Sharp tip angle | Powdered high-speed steel | Without DLC foundation | Punch plate | Flange stopper |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI |
Product SeriesDòng sản phẩm | Flange Stopper Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating |
CADCAD |
|
From | - |
Days to ShipSố ngày giao hàng | 11 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
Shank type | Standard |
Tip shape | Tip R / Tapered tip / Sharp tip angle |
Material | Powdered high-speed steel |
Surface treatment | Without DLC foundation |
Mounting plate | Punch plate |
Shank (mounting part) shape | Flange stopper |