(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
14 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
Shoulder punch A punch with a kicker pin built into the inside for removing scraps. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". ・There is also a "large pin diameter type" in which the pin for scrap removal is larger than usual.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | SKD11 Equivalent / Powdered high-speed steel | No | Standard | None |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs. ・Added die steel lineup and cutting edge length X type. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". [What is TiCN coating]・TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge. ・By reviewing the surface treatment, it is possible to reduce maintenance man-hours and total costs.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | Powdered high-speed steel | No | Standard | TiCN |
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Jector Punches Normal, TiCN Coating
MISUMI
A jetter punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | SKD11 Equivalent / Powdered high-speed steel | No | Key flat | None / TiCN |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a jetter punch with a lap finish on the cutting edge. Improves sliding properties, seizure resistance, and adhesion resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | SKD11 Equivalent / Powdered high-speed steel | No | Standard | Lapping |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches Dicoat treatment
MISUMI
・This is a punch with improved wear resistance of the punch edge by applying dicoat treatment (TD treatment) to the jetta punch. ・If you want to strengthen the scum removal force, please use the "spring reinforced type".
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | SKD11 Equivalent / Powdered high-speed steel | No | Standard | Dicoat |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs. ・Added die steel lineup and cutting edge length X type. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". [What is HW coating]・It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN. ・By reviewing the surface treatment, it is possible to reduce maintenance man-hours and total costs.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | Powdered high-speed steel | No | Standard | HW coating |
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
MISUMI
・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). ・If you want to strengthen the scum removal force, please use the "spring reinforced type". - Since there is no side hole in the shank of the punch, you can use it as an air blow punch by removing the kicker pin.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | SKD11 Equivalent | No | Standard | None / WPC |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Jector Punches WPC treatment, HW Coating
MISUMI
This punch has a jetter punch with a flat surface for preventing rotation on the shank, and has been treated with WPC®, a type of precision shot peening, to improve fatigue strength and the adhesion of the TiCN coating.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | SKD11 Equivalent / Powdered high-speed steel | No | Key flat | HW coating / WPC |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a jetter punch that has been treated with WPCⓇ. Excellent fatigue strength, seizure resistance, and wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | SKD11 Equivalent / Powdered high-speed steel | No | Standard | WPC |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Jector Punches RW Coating
MISUMI
This punch has a jetter punch with a flat surface on the shank to prevent rotation, and is coated with an Al-Cr coating that is more heat resistant and durable than TiCN, which is widely used in press molds. Effective when piercing difficult-to-process materials.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | Powdered high-speed steel | No | Key flat | RW coating |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Jector Punches·DLC Coating
MISUMI
This punch has a DLC coating applied to the jetter punch, which has a flat surface on the shank to prevent rotation. Effective for punching aluminum.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | Powdered high-speed steel | No | Key flat | Without DLC foundation / DLC foundation WPC |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs. ・Added die steel lineup and cutting edge length X type. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". [What is RW coating]・It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. ・Compared to TiCN・HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | Powdered high-speed steel | No | Standard | RW coating |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
We have added die steel lineup and cutting edge length X type!・The biggest feature is the low coefficient of friction compared to other coated punches. Since there is less friction between the punch cutting edge and the workpiece (workpiece material), it is effective in piercing aluminum materials, where chips during punching tend to be a problem.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | Powdered high-speed steel | No | Standard | Without DLC foundation |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches -NW Coating(DLC Coating+WPC® Treatment)-
MISUMI
We have added die steel lineup and cutting edge length X type!・The biggest feature is the low coefficient of friction compared to other coated punches. Because there is less friction between the punch cutting edge and the workpiece (workpiece material), it is effective in piercing aluminum materials, where chips during punching tend to be a problem. ・In addition to the regular DLC coating, this punch has WPC treatment applied to the base to improve the adhesion of the coating film.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Spring reinforced type | Powdered high-speed steel | No | Standard | DLC foundation WPC |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment | |||||||||||||
CADCAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Days to ShipSố ngày giao hàng | 7 Day(s) or more | 7 Day(s) | 7 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 4 Day(s) | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 7 Day(s) or more | 11 Day(s) or more | 7 Day(s) or more | 11 Day(s) or more | 11 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
|
|
|
|
|
| ||||||
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Jector | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type |
Material | SKD11 Equivalent / Powdered high-speed steel | Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | Powdered high-speed steel | SKD11 Equivalent | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel |
Heavy-load punches | No | No | No | No | No | No | No | No | No | No | No | No | No | No |
Shank (mounting part) shape | Standard | Standard | Key flat | Standard | Standard | Standard | Standard | Key flat | Standard | Key flat | Key flat | Standard | Standard | Standard |
Surface treatment | None | TiCN | None / TiCN | Lapping | Dicoat | HW coating | None / WPC | HW coating / WPC | WPC | RW coating | Without DLC foundation / DLC foundation WPC | RW coating | Without DLC foundation | DLC foundation WPC |