(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
10 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs. ・Added die steel lineup and cutting edge length X type. ・There is also a Jector Punch that has a scrap removal pin built into the punch to prevent scrap removal. [What is TiCN coating]・TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge. ・By reviewing the surface treatment, it is possible to reduce maintenance man-hours and total costs.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKH51 Equivalent / Powdered high-speed steel | No | Standard | TiCN |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Shoulder Punches Normal, TiCN Coating
MISUMI
A shoulder punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKH51 Equivalent / Powdered high-speed steel | No | Key flat | TiCN |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches Quill type, Normal, Lapping, TiCN Coating, HW Coating
MISUMI
shoulder punch for punching small holes. For shaft diameter D1.6-2.5, there are two types of brim thickness to choose from: 3mm and 5mm. We also support various surface treatments such as lapping and TiCN.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKH51 Equivalent / Powdered high-speed steel | No | Standard | TiCN |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs. ・Added die steel lineup and cutting edge length X type. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". [What is TiCN coating]・TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge. ・By reviewing the surface treatment, it is possible to reduce maintenance man-hours and total costs.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent / Powdered high-speed steel | No | Standard | TiCN |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches Short type, Normal, TiCN Coating
MISUMI
A shoulder punch with a shorter overall length than usual. By reducing the connecting radius between the cutting edge and the shaft, the cutting edge length and punch holding margin are secured with a short length.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKH51 Equivalent / Powdered high-speed steel | No | Standard | TiCN |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Jector Punches Normal, TiCN Coating
MISUMI
A jetter punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | Powdered high-speed steel | No | Key flat | TiCN |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Straight Punches for Heavy Load -TiCN Coating-
MISUMI
Straight punch for punching thick plates with TiCN coating to improve wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Straight | A | None | SKH51 Equivalent / Powdered high-speed steel | Yes | Standard | TiCN |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches, TiCN Coating
MISUMI
A two-stage shoulder punch with TiCN coating, which is widely used in press dies.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Double-stepped | A / D / R / E / G | None | SKH51 Equivalent / Powdered high-speed steel | No | Standard | TiCN |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Tapped Punches Normal, TiCN Coating
MISUMI
tapped punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | Powdered high-speed steel | No | With key flat tap | TiCN |
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Double-Stepped Tapped Punches -TiCN Coating-
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Double-stepped | A / D / R / E / G | None | Powdered high-speed steel | No | Tapped | TiCN |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Shoulder Punches Quill type, Normal, Lapping, TiCN Coating, HW Coating | |||||||||
CADCAD |
|
|
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - | - | - |
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 6 Day(s) or more | 4 Day(s) or more | 5 Day(s) or more | 4 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 4 Day(s) or more | 7 Day(s) | 5 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
|
|
|
|
|
| ||
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Straight | Double-stepped | Single-stepped | Double-stepped |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Jector | None | None | None | Standard type / Spring reinforced type | None | Standard type / Spring reinforced type | None | None | None | None |
Material | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel |
Heavy-load punches | No | No | No | No | No | No | Yes | No | No | No |
Shank (mounting part) shape | Standard | Key flat | Standard | Standard | Standard | Key flat | Standard | Standard | With key flat tap | Tapped |
Surface treatment | TiCN | TiCN | TiCN | TiCN | TiCN | TiCN | TiCN | TiCN | TiCN | TiCN |