(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Shoulder Punches Dicoat treatment
MISUMI
・This punch has been treated with dicoat treatment (TD treatment) to improve the wear resistance of the punch cutting edge. ・There is also a Jector Punch that has a scrap removal pin built into the punch to prevent scrap removal.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent / Powdered high-speed steel | No | Standard | Dicoat |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches Dicoat treatment
MISUMI
・This is a punch with improved wear resistance of the punch edge by applying dicoat treatment (TD treatment) to the jetta punch. ・If you want to strengthen the scum removal force, please use the "spring reinforced type".
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent / Powdered high-speed steel | No | Standard | Dicoat |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||
CADCAD |
|
|
From | - | - |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
Shank type | Single-stepped | Single-stepped |
Tip shape | A / D / R / E / G | A / D / R / E / G |
Jector | None | Standard type / Spring reinforced type |
Material | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel |
Heavy-load punches | No | No |
Shank (mounting part) shape | Standard | Standard |
Surface treatment | Dicoat | Dicoat |