(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
27 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 12,210 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Can be used for fine types as well.· It is a one-touch type for insertion only.[Applications]· Prevents impacts due to pop-ups and reduces grating theft by snapping onto two adjoining gratings to connect them.
Product Type |
---|
- |
From: 134,185 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Core Rod Driven Anchor, Routine Anchor, Steel, Trivalent Chromate Finish
UNIKA
Just by looking at the pin, it is possible to confirm that the drive has been completed.[Features]·Easy work by just driving a pin, reliable construction.·Since the diameter of the screw and the diameter of the anchor body are the same, it is possible to drill from the top of the equipment and install the anchor without rattling.·Applicable Base Material: Concrete, stone.[Applications]·For installation of equipment for construction work, electrical work, sanitary work, and heating and cooling work.·For installation of all kinds of equipment such as signboard installation work, chair installation work, machine installation work, etc.
Product Type |
---|
Anchor |
From: 32,250 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Core Rod Driven Anchor, Routine Anchor T Type, Stainless Steel
UNIKA
[Features]·Easy and reliable construction just by driving a pin.·Since the diameter of the screw and the diameter of the main body of the anchor are the same, it is possible to drill from the top of the device and install the anchor without rattling.·Just by looking at the pin, it is possible to confirm that the drive has been completed.·The SC type is made entirely of stainless steel to resist rust. Widely used even in humid areas.[Applications]·Construction, electrical, sanitary, air-conditioning work, installation of signboards and chairs, machine installation work, etc.[Materials]·Stainless steel.
Product Type |
---|
Anchor |
From: 3,341,763 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Core Rod Driving Anchor, Screw Anchor, Stainless Steel M8–M20 / W1/2
TRUSCO NAKAYAMA
Easily installable anchor, just by setting it in the concrete hole and hammering the core rod.[Features]· Makes it clear at a glance when construction is complete, and can be used to manage construction.· Can be constructed directly from on top of mounted item.· Since the body diameter and the nominal diameter of the screw are the same, the perforation diameter can be kept small.[Applications]· Installation of handrails, fence columns, and facility frames.· For fixing brackets and hooks.
Product Type |
---|
Anchor |
From: 899,606 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Core Rod Driving Anchor, Screw Anchor, Steel M6–M12 / W3/8–W1/2
TRUSCO NAKAYAMA
Easy installation just by setting the anchor in the concrete hole and hammering the core rod.[Features]· Makes it clear at a glance when construction is complete, and can be used to manage construction.· Can be constructed directly from on top of mounted item.· Since the body diameter and the nominal diameter of the screw are the same, the perforation diameter can be kept small.[Applications]· Handrail mounting.· Fence strut mounting.· For fixing brackets.· For installing equipment mounting base.· Fixation of racks.
Product Type |
---|
Anchor |
From: 261,890 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Nylon Plug, Shrimp Plug, (Made of Polypropylene)
LOBTEX
Environmentally-friendly anchor plug, made with dioxin-free resin. [Features]· Includes a pointed tip level for easy insertion into pilot holes.· The lead angle of the center of the head keeps screws straight.· The different plug outer diameter sizes are color-coded for easy identification.· Unique design prevents co-rotation, firmly securing the mounted object. [Applications]· Ideal for mounting equipment onto concrete and ALC.· Ideal for all kinds of mounting during electrical work / air conditioning pipe laying / interior construction work.
Product Type |
---|
Plug |
From: 332,571 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Post-Construction Anchor Non-Destructive Testing Machine Techno Tester, Maximum Load (kN) 20
SANKO TECHNO
Can test up to 20 kN with simple operation. Practical specification supports virtually all sizes of metal expansion anchors. Non-destructive simple-type tension tester. Non-destructive simple tension tester.
Product Type |
---|
Anchor |
From: 34,911,875 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Post-Construction Anchor Non-Destructive Testing Machine Techno Tester, Maximum Load (kN) 6
SANKO TECHNO
Simple, confirmable, and ultra lightweight. Tests can be performed up to 6 kN load. A testing machine that eliminates difficult operations and is easy to use with a simple design consisting of just the minimal necessary functions, great for administrators of construction equipment sites. Small diameter (M12 W1/2 and smaller) post-construction anchor and lightweight materials fastener non-destructive simple tensile tester.
Product Type |
---|
Anchor |
From: 28,898,296 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 14,753 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 13,573 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Internal Cone Driven Anchor CT Anchor (Boxed Type), Made of Stainless Steel
SANKO TECHNO
It is made of stainless steel and is ideal for construction sites that require corrosion resistance. You can confirm the completion of construction by using the dedicated hand holder. For electrical installation work, plumbing work, air conditioning duct work, etc.
Product Type |
---|
Anchor |
From: 43,278 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Main unit driving anchor, grip anchor, steel, low-volume pack
TRUSCO NAKAYAMA
Construction surface is flat so the anchor does not become an obstruction even after equipment (facility) is removed. For light ceiling construction, temporary scaffolding installation, concrete formwork construction, wiring/piping suspending fittings, etc.
Product Type |
---|
Anchor |
From: 156,890 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Internal Cone Driven Anchor "CT Anchor" (Small Quantity Pack Type)
TRUSCO NAKAYAMA
Internal cone hammering type limits variation in construction. The completed construction can be checked using a dedicated hand holder. Can handle through holes (GT type). For electrical facility, piping as well as air conditioning duct installation work.
Product Type |
---|
Anchor |
From: 137,506 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Anchoring "Board Fastener" for Hollow Walls (Clamp Anchor Type, Small Capacity Type)
TRUSCO NAKAYAMA
Screws are freely attached or removed, for simple implementation and an even finish. Suitable for installation of lighting fixtures, acoustic equipment and shelf brackets on hollow walls.
Product Type |
---|
Anchor |
From: 113,856 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 1,174,861 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 12,900 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plugless Screw (screw-fixing type/steel-manufactured/hexalobular head)
LOBTEX
[Features]· Eliminates the need for inserts for plugs, etc., contributing to reductions in cost and labor. [Applications]· For mounting equipment onto concrete, blocks, mortar, ALC or wood. [Material]· Steel
Product Type |
---|
Bolt |
From: 347,612 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 992,699 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
SANKO TECHNO
[Features]· Steady holding power can be obtained thanks to the through construction.· Does not damage ALC panels due to tightening/through-cutting.· Does not damage ALC panels due to tightening/through-cutting.· Spring effect provides good workability.· Can be installed on walls and floors.[Applications]· For ALC panels.· For installing distribution boards, rain gutters, etc.[Material]· Main Body: Stainless Steel (SUS304-based)· Plate: Stainless Steel (SUS304 Series)
Product Type |
---|
Anchor |
From: 252,784 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hollow anchor for wall Amera steel hanger
SANKO
[Features]· The roll plate has a double structure that demonstrates strong holding force.· The roll plate is shorter than for normal IT hanger types, enabling easy work on hollow extruded concrete plate interior walls.· A fastener for extruded concrete plates. [Applications]· For extruded concrete plates.· For mounting handrails, power distribution boards, etc.· For hollow extruded concrete plates.· Handrail stoppers.· Mounting power distribution boards.· Mounting bulletin boards. [Materials]· Steel· Surface treatment: Trivalent chromate finish
Product Type |
---|
Anchor |
From: 134,015 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hollow Anchor for Wall Board Anchor (Scissors Fixing Type)
LOBTEX
[Features]· Device can be mounted without furring strips or back boards for synthetic building materials/gypsum boards where nails and screws cannot be used. [Applications]· For gypsum boards and synthetic building materials. [Materials]· Steel
Product Type |
---|
Anchor |
From: 819,729 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Hollow wall anchor construction tool board anchor tool
LOBTEX
[Features]・ Easy to install with one-action handle operation・ Completed with one action on the hollow wall[Applications]・ Ideal for construction that uses many board anchors[Materials]· Steel
Product Type |
---|
Dedicated tool |
From: 1,465,651 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 893,262 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Plug Bolt, Nail Plug (punching type/ stainless steel screw)
LOBTEX
[Features]· All you need is a hammer for installation and a single screwdriver for removal. [Applications]· For ALC and concrete. [Materials]· Body: nylon· Screw: stainless steel
Product Type |
---|
Plug |
From: 2,115,752 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Nylon Plug, Mongo Nylon Plug MP
LOBTEX
Long-time bestselling nylon plug. [Features]· M-type channels, 2 fins, provides strength and stability using a unique concept for block edges. [Applications]· Ideal for mounting equipment onto concrete, ALC, tiles, mortar, blocks, bricks, etc.
Product Type |
---|
Plug |
From: 207,648 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Nylon Plug, Mongo Multi Plug (Made of Nylon)
LOBTEX
[Features]· A multipurpose plug that can be used for both hollow walls and concrete/ALC. [Applications]· Hollow walls, concrete and ALC. [Materials]· Nylon
Product Type |
---|
Plug |
From: 345,523 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Product Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | SANKO TECHNO | TRUSCO NAKAYAMA | UNIKA | UNIKA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | LOBTEX | SANKO TECHNO | SANKO TECHNO | SANKO TECHNO | SANKO TECHNO | SANKO TECHNO | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | LOBTEX | UNIKA | LOBTEX | LOBTEX | SANKO TECHNO | SANKO | LOBTEX | LOBTEX | LOBTEX | LOBTEX | LOBTEX | LOBTEX |
Product SeriesDòng sản phẩm | Core Rod Driven Anchor, Routine Anchor, Steel, Trivalent Chromate Finish | Core Rod Driven Anchor, Routine Anchor T Type, Stainless Steel | Core Rod Driving Anchor, Screw Anchor, Stainless Steel M8–M20 / W1/2 | Core Rod Driving Anchor, Screw Anchor, Steel M6–M12 / W3/8–W1/2 | Post-Construction Anchor Non-Destructive Testing Machine Techno Tester, Maximum Load (kN) 20 | Post-Construction Anchor Non-Destructive Testing Machine Techno Tester, Maximum Load (kN) 6 | Internal Cone Driven Anchor CT Anchor (Boxed Type), Made of Steel | Internal Cone Driven Anchor CT Anchor (Boxed Type), Made of Stainless Steel | Main unit driving anchor, grip anchor, steel, low-volume pack | Internal Cone Driven Anchor "CT Anchor" (Small Quantity Pack Type) | Anchoring "Board Fastener" for Hollow Walls (Clamp Anchor Type, Small Capacity Type) | Plugless Screw (screw-fixing type/steel-manufactured/hexalobular head) | Plug Bolt, Lobster Nail Plug (punching type/steel screw type) | ||||||||||||||
From | 12,210 VND | 134,185 VND | 32,250 VND | 3,341,763 VND | 899,606 VND | 261,890 VND | 332,571 VND | 34,911,875 VND | 28,898,296 VND | 14,753 VND | 13,573 VND | 43,278 VND | 156,890 VND Special Price On Sale Till 31/03/2025 | 137,506 VND | 113,856 VND | 1,174,861 VND | 12,900 VND | 347,612 VND | 992,699 VND | 252,784 VND | 134,015 VND | 819,729 VND | 1,465,651 VND | 893,262 VND | 2,115,752 VND | 207,648 VND | 345,523 VND |
Days to ShipSố ngày giao hàng | Same day or more | 6 Day(s) or more | 6 Day(s) or more | 4 Day(s) or more | Same day | Same day | 9 Day(s) | 10 Day(s) or more | 10 Day(s) or more | 6 Day(s) or more | 9 Day(s) | 6 Day(s) or more | Same day | Same day | Same day | 9 Day(s) | 6 Day(s) or more | 9 Day(s) | 9 Day(s) | 7 Day(s) or more | 6 Day(s) or more | 9 Day(s) | 9 Day(s) | 9 Day(s) | 9 Day(s) | 9 Day(s) | 9 Day(s) |
Product Type | Anchor | - | Anchor | Anchor | Anchor | Anchor | Plug | Anchor | Anchor | Anchor | Anchor | Anchor | Anchor | Anchor | Anchor | Anchor | Anchor | Bolt | Anchor | Anchor | Anchor | Anchor | Dedicated tool | Plug | Plug | Plug | Plug |