(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Water Pressure Test Pump Electric EP470
ASADA
[Features]・ It is a self-priming type that can be supplied with accumulated water・ Glycerin-containing pressure gauge with a stable needle even when vibrating・ With overload protection device that detects abnormal load on the motor and automatically stops・ It can be used for both connecting directly water and tank self-priming[Applications]・ For pressure resistant water leak test of various pipes
Product Type |
---|
Electric |
From: 15,642,480 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pressure Test Pump Manual T
KYOWA
Manual test pump.[Features]·It is manual.·A high-precision stainless steel (SUS304) ball valve is used.·The valve seat is replaceable and easy to replace.[Applications]·For pressure resistance and leakage testing of various types of piping.[Accessories]·pressure gauge.·Pressure hose 1 m.
Product Type |
---|
Manual Operation Type |
From: 6,065,114 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pulsation Test Pump (Electric)
ASADA
[Features]・ The pulsating water pressure that raises and lowers the test pressure ensures that even leaks that are difficult to find with hydrostatic pressure and minute leaks will be found・ Pulsation / hydrostatic pressure test is possible with 1 unit[Applications]・ For finding defective insertion / insufficient tightening of mechanical fittings for joining cross-linked polyethylene pipes and polybutene pipes, and finding forgetting and insufficient amount of adhesive applying when joining PVC pipes・ Finding brazing failure of copper pipe・ For pressure resistant water leak test after installing water pipes such as various water and hot water supply resin pipes and mechanical fittings
Product Type |
---|
Electric |
From: 40,709,329 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Product Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | ASADA | KYOWA | ASADA |
Product SeriesDòng sản phẩm | |||
From | 15,642,480 VND | 6,065,114 VND | 40,709,329 VND |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more |
Product Type | Electric | Manual Operation Type | Electric |