(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sign Plates

A sign plate is a security product that visually recognizes cautionary points and instructions, and is used to prevent nighttime dangers. There are display boards or sign plates, etc. that display characters, marks, or colors, reflectors that use light reflection, etc. Numeric and alphabetic display boards are used for street marking, etc., and are used with screws on the wall. The required characters can be selected, making it suitable for indoor and outdoor use. There are also signs indicating directions, plates indicating room names, doorways, etc. For reflector type products, tape, sheets, etc. can be selected in addition to reflectors. Reflectors are products that use retroreflection, and can be used in a wide range of applications, such as using concrete blocks, car stops, reflecting mirrors for photoelectric sensors, etc. Reflective tape can be easily attached to things to be worn and helps prevent danger at night.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less

10 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Emergency reflective tape, silver

    Emergency reflective tape, silver

    NITOMS

    [Features]・ Reflective tape that can be ironed onto fabric products・ When the light hits, it reflects the light toward the original light source・ Designed to be hard to peel off even after washing once glued[Application]・ Safety signs at night such as cloth clothes, hats, bags, etc.

    Product Type Color Mounting specification Length × Width(mm)
    Reflective tape Silver Adhesive Tape -
    From: 142,096 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Emergency reflective tape, white/yellow/red

    Emergency reflective tape, white/yellow/red

    NITOMS

    [Features]·When light hits it, it reflects that light back to the original light source.・ Excellent weather resistance, and can be used outdoors.·It fits well on curved surfaces such as helmets and bicycle mud protection.・ Since it comes with an adhesive, you can easily attach it by simply peeling off the release paper.[Applications]·Markings for bicycles, baby carriages, and tricycles.·Nighttime safety signs such as randoseru, rubber boots, umbrellas, helmets, etc.

    Product Type Color Mounting specification Length × Width(mm)
    Reflective tape White / Yellow / Red Adhesive Tape -
    From: 100,326 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Shining reflector R-27

    Shining reflector R-27

    HOWA

    A plastic prism lens with retro-reflective properties. A retro-reflective plate having characteristics to reflect light towards the light source. Optimal as a reflector for automobiles or a reflective mirror for photoelectric sensors. [Features]· The original product "Shining Reflector" is a prism lens with retro-reflective properties, which returns light to the light source light hits it.· Retro-reflection, unlike normal reflection, is a reflection method optically devised so that light is reflected directly to the light source, no matter which direction the light comes from.· When this is worn, and light from a vehicle headlight hits it, the light directly reflects towards the vehicle, which is the light source.· The Shining Reflector is used in a wide range of applications, such as delineators and reflection plates for roads, concrete blocks, railway wheel stoppers, billboards, signs, construction apparatuses, display equipment, etc.

    Product Type Color Mounting specification Length × Width(mm)
    Reflection Plate Clear / Red Adhesive Tape φ 27
    From: 108,401 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Shining reflector Re-18044

    Shining reflector Re-18044

    HOWA

    A plastic prism lens with retro-reflective properties. A retro-reflective plate having characteristics to reflect light towards the light source. Optimal as a reflector for automobiles or a reflective mirror for photoelectric sensors. [Features]· The original product "Shining Reflector" is a prism lens with retro-reflective properties, which returns light to the light source light hits it.· Retro-reflection, unlike normal reflection, is a reflection method optically devised so that light is reflected directly to the light source, no matter which direction the light comes from.· When this is worn, and light from a vehicle headlight hits it, the light directly reflects towards the vehicle, which is the light source.· The Shining Reflector is used in a wide range of applications, such as delineators and reflection plates for roads, concrete blocks, railway wheel stoppers, billboards, signs, construction apparatuses, display equipment, etc.

    Product Type Color Mounting specification Length × Width(mm)
    Reflection Plate Orange Adhesive Tape 180×40
    From: 179,965 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Reflective Tape White Yellow
    Reflective Tape White Yellow
    Reflective Tape White Yellow
    Reflective Tape White Yellow
    Reflective Tape White Yellow

    Reflective Tape White Yellow

    CATEYE

    A signature plate that is a special reflector that has a high retroreflection effect on the light source.[Features]·Smallest size, collection strip of high intensity reflectors (5 cm wide, 2.5 m long reflector tape).·Excellent reflective efficiency and excellent visibility.·It can be easily attached to flat surfaces, rounded surfaces (metal such as guardrails), and poles of different thicknesses.·Calls attention to the reflection of light sources in dangerous places where there is no light source at night.·It can be cut with a cutter or the like according to the required length.[Applications]·Convenient for marking factories, warehouses, etc., and various danger markings.·Ideal for anti-collision signs, step signs for various facilities, and guidance signs.

    Product Type Color Mounting specification Length × Width(mm)
    Reflective tape White / Yellow Adhesive Tape -
    From: 137,855 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Display plate (numeric, white)

    Display plate (numeric, white)

    TRUSCO NAKAYAMA

    [Features]· Can be used either indoors or outdoors.· Can also be used as a base line display board· Useful for management by number.

    Product Type Color Mounting specification Length × Width(mm)
    Sign plate - Other 420×420
    From: 249,243 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Display plate (east, west, south, north)

    Display plate (east, west, south, north)

    TRUSCO NAKAYAMA

    [Features]· Can be used either indoors or outdoors.· Convenient for checking the position in a large space.

    Product Type Color Mounting specification Length × Width(mm)
    Sign plate - Other 420×420
    From: 249,243 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Safety Induction Robot

    Safety Induction Robot

    SHINDO INDUSTRY

    [Features] ∙Basic set does not include charger and battery. ∙Domestic lowest priced robot ∙Wheels used for convenient moving and storage ∙Delineator and signal rods attached ∙Dress: Wear safety vest with high luminance reflection paper on upper of lower waterproof raincoat

    Product Type Color Mounting specification Length × Width(mm)
    - - - -
    From: 2,978,236 VND
    Days to Ship: Số ngày giao hàng: Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.

    Urethane Bollard (Landfill Type)

    Urethane Bollard (Landfill Type)

    SHINDO INDUSTRY

    [Features] ∙Colors are refined with polyurethane material, so it is well-suited to urban view. ∙No bending due to inserting to the top of pipe ∙Excellent adhesive force of reflective paper and excellent visibility at night ∙Protect the safety and traffic of pedestrians by preventing vehicles from entering the sidewalk ∙Preventing the cause of safety accidents and report breakage that may occur when the vehicle is stopped or stopped on the sidewalk.

    Product Type Color Mounting specification Length × Width(mm)
    - IKOU - -
    From: 4,874,738 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Urethane Bollard (Anchor Type)

    Urethane Bollard (Anchor Type)

    SHINDO INDUSTRY

    [Features] ∙Colors are refined with polyurethane material, so it is well-suited to urban view. ∙No bending due to inserting to the top of pipe ∙Excellent adhesive force of reflective paper and excellent visibility at night ∙Protect the safety and traffic of pedestrians by preventing vehicles from entering the sidewalk ∙Preventing the cause of safety accidents and report breakage that may occur when the vehicle is stopped or stopped on the sidewalk.

    Product Type Color Mounting specification Length × Width(mm)
    - IKOU - -
    From: 5,246,863 VND
    Days to Ship: Số ngày giao hàng: Quote
    day to ship Quote
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Product Type
Color
Mounting specification
Length × Width(mm)

    You can add up to 6 items per a category to the compare list.

    Emergency reflective tape, silver

        You can add up to 6 items per a category to the compare list.

        Emergency reflective tape, white/yellow/red

            You can add up to 6 items per a category to the compare list.

            Shining reflector R-27

                You can add up to 6 items per a category to the compare list.

                Shining reflector Re-18044

                    You can add up to 6 items per a category to the compare list.

                    Reflective Tape White Yellow
                      Reflective Tape White Yellow
                      Reflective Tape White Yellow
                      Reflective Tape White Yellow
                      Reflective Tape White Yellow

                        You can add up to 6 items per a category to the compare list.

                        Display plate (numeric, white)

                            You can add up to 6 items per a category to the compare list.

                            Display plate (east, west, south, north)

                                You can add up to 6 items per a category to the compare list.

                                Safety Induction Robot

                                    You can add up to 6 items per a category to the compare list.

                                    Urethane Bollard (Landfill Type)

                                        You can add up to 6 items per a category to the compare list.

                                        Urethane Bollard (Anchor Type)
                                          BrandNhãn hiệu

                                          NITOMS

                                          NITOMS

                                          HOWA

                                          HOWA

                                          CATEYE

                                          TRUSCO NAKAYAMA

                                          TRUSCO NAKAYAMA

                                          SHINDO INDUSTRY

                                          SHINDO INDUSTRY

                                          SHINDO INDUSTRY

                                          Product SeriesDòng sản phẩm

                                          Emergency reflective tape, silver

                                          Emergency reflective tape, white/yellow/red

                                          Shining reflector R-27

                                          Shining reflector Re-18044

                                          Reflective Tape White Yellow

                                          Display plate (numeric, white)

                                          Display plate (east, west, south, north)

                                          Safety Induction Robot

                                          Urethane Bollard (Landfill Type)

                                          Urethane Bollard (Anchor Type)

                                          From

                                          142,096 VND

                                          100,326 VND

                                          108,401 VND

                                          179,965 VND

                                          137,855 VND

                                          249,243 VND

                                          249,243 VND

                                          2,978,236 VND

                                          4,874,738 VND

                                          5,246,863 VND

                                          Days to ShipSố ngày giao hàng 9 Day(s) 9 Day(s) 7 Day(s) or more 4 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more Quote 6 Day(s) Quote
                                          Product TypeReflective tapeReflective tapeReflection PlateReflection PlateReflective tapeSign plateSign plate---
                                          ColorSilverWhite / Yellow / RedClear / RedOrangeWhite / Yellow---IKOUIKOU
                                          Mounting specificationAdhesive TapeAdhesive TapeAdhesive TapeAdhesive TapeAdhesive TapeOtherOther---
                                          Length × Width(mm)--φ 27180×40-420×420420×420---

                                          Loading...Tải…

                                          1. 1

                                          Related Categories to Sign PlatesDanh mục liên quan đến Sign Plates