(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EX Clean Paper【5-10 Pieces Per Package】

EX Clean Paper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    4,904,263 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EX72BA3
EX72BA4T
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Manufacturer Product Name Manufacturer Model Size
(mm)
AS ONE Part Number

5,861,355 VND

1 Pack(s)

5 Pieces Per Package

7 Day(s) or more EX Clean Paper EX72BA3 EX72BA3 A3 1-6202-02

4,904,263 VND

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more EX Clean Paper EX72BA4T EX72BA4T A4 1-6202-01

Basic Specifications

  • Product Model
    Paper
  • Grated Scale (Class)
    1000
  • Features 2
    Recyclable dust-free paper.
  • Number of pcs./booklet(pieces)
    250
  • Basis weight(g/m^2)
    72
  • Features
    It is cut and clean-packed in a Class 1,000 cleanroom.

Product Description

It is cut and clean-packed in a Class 1,000 cleanroom. Recyclable dust-free paper.

Part Number
EX72BA3
EX72BA4T
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Manufacturer Product Name Manufacturer Model Size
(mm)
AS ONE Part Number

5,861,355 VND

1 Pack(s)

5 Pieces Per Package

7 Day(s) or more EX Clean Paper EX72BA3 EX72BA3 A3 1-6202-02

4,904,263 VND

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more EX Clean Paper EX72BA4T EX72BA4T A4 1-6202-01

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1