(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digital Luminometer Pulse Width Modulation Dimming Control

Digital Luminometer Pulse Width Modulation Dimming Control
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      16,703,586VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

It supports pulse width modulation dimming used for adjusting the amount of light such as LED light.
When you use the attached software, automatic measurement based on the specified "measurement interval" and "measurement time" is possible by connecting a computer.

 
Part Number
4-265-01 SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

16,703,586 VND

13,362,869 VND

1 Piece(s) 19 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Illuminometer Measurement range 0 to 1,999,000 lx

Please check the type/dimensions/specifications of the part 4-265-01 in the Digital Luminometer Pulse Width Modulation Dimming Control series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 4-265-01 trong chuỗi Digital Luminometer Pulse Width Modulation Dimming Control.