(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Measures the outside diameter of cutting tools (such as taps, reamers, end mills)
which have three or five flutes.
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.
Part Number |
---|
114-113 |
114-135 |
114-163 |
314-351-30 |
314-352-30 |
314-353-30 |
314-361-30 |
314-362-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Resolution | Accuracy | Graduation | Measuring Range (inch) | Specifications | Remarks | Anvil |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | ±.00025" | .001" | 1 - 1.6 | Analog Spindle (With carbide tip) / For 3-flute cutting tools | - | 60º | ||
- | 1 Piece(s) | Quote | - | ±.0002" | .0001" | .09 - 1 | Analog Spindle (With carbide tip) / For 5-flute cutting tools | - | 108º | ||
- | 1 Piece(s) | Quote | - | ±.0002" | .001" | .05 - .6 | Analog Spindle (With carbide tip) / For 3-flute cutting tools | - | 60º | ||
- | 1 Piece(s) | Quote | .00005"/ 0.001mm | ±.0002" | - | .05 - .6 | Digimatic (LCD) | w/groove | 60º | ||
- | 1 Piece(s) | Quote | .00005"/ 0.001mm | ±.0002" | - | .4 - 1 | Digimatic (LCD) | w/groove | 60º | ||
- | 1 Piece(s) | Quote | .00005"/ 0.001mm | ±.00025" | - | 1 - 1.6 | Digimatic (LCD) | - | 60º | ||
- | 1 Piece(s) | Quote | .00005"/ 0.001mm | ±.0002" | - | .05 - .6 | Digimatic (LCD) | - | 60º | ||
- | 1 Piece(s) | Quote | .00005"/ 0.001mm | ±.0002" | - | .4 - 1 | Digimatic (LCD) | - | 60º |
Part Number |