(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Used for adjusting the reference point of the outside micrometer.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length (L) | Tolerance | l | Diameter (D) |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1" | ±.00005" | 18 | .25" | ||
523,334 VND | 1 Piece(s) | 46 Day(s) | 2" | ±.0001" | 40 | .25" | ||
- | 1 Piece(s) | Quote | 3" | ±.0001" | 40 | .25" | ||
595,000 VND | 1 Piece(s) | 46 Day(s) | 4" | ±.0001" | - | .31" | ||
- | 1 Piece(s) | Quote | 5" | ±.00015" | - | .31" | ||
716,667 VND | 1 Piece(s) | 46 Day(s) | 6" | ±.00015" | - | .31" | ||
- | 1 Piece(s) | Quote | 7" | ±.00015" | - | .31" | ||
- | 1 Piece(s) | Quote | 8" | ±.00015" | 47 | .37" | ||
- | 1 Piece(s) | Quote | 9" | ±.0002" | 47 | .37" | ||
- | 1 Piece(s) | Quote | 10" | ±.0002" | 52 | .37" | ||
- | 1 Piece(s) | Quote | 11" | ±.0002" | 57 | .37" | ||
- | 1 Piece(s) | Quote | 12" | ±.00025 " | 64 | .37" | ||
- | 1 Piece(s) | Quote | 13" | ±.00025" | 69 | .37" | ||
- | 1 Piece(s) | Quote | 14" | ±.00025" | 74 | .37" | ||
- | 1 Piece(s) | Quote | 15" | ±.00025" | 80 | .37" | ||
- | 1 Piece(s) | Quote | 16" | ±.00025" | 85 | .37" | ||
- | 1 Piece(s) | Quote | 17" | ±.00025" | 90 | .37" | ||
- | 1 Piece(s) | Quote | 18" | ±.00025" | 95 | .37" | ||
- | 1 Piece(s) | Quote | 19" | ±.0003" | 101 | .37" | ||
- | 1 Piece(s) | Quote | 20" | ±.0003" | 106 | .47" | ||
- | 1 Piece(s) | Quote | 21" | ±.0003" | 112 | .47" | ||
- | 1 Piece(s) | Quote | 22" | ±.0003" | 117 | .47" | ||
- | 1 Piece(s) | Quote | 23" | ±.0003" | 122 | .47" | ||
- | 1 Piece(s) | Quote | 24" | ±.0003" | 128 | .47" | ||
- | 1 Piece(s) | Quote | 25" | ±.00035" | 133 | .47" | ||
- | 1 Piece(s) | Quote | 26" | ±.00035" | 138 | .47" | ||
- | 1 Piece(s) | Quote | 27" | ±.00035" | 142 | .47" | ||
- | 1 Piece(s) | Quote | 28" | ±.00035" | 147 | .47" | ||
- | 1 Piece(s) | Quote | 29" | ±.00035" | 153 | .47" | ||
- | 1 Piece(s) | Quote | 30" | ±.00035" | 158 | .47" | ||
- | 1 Piece(s) | Quote | 31" | ±.00035" | 164 | .47" | ||
- | 1 Piece(s) | Quote | 32" | ±.00035" | 170 | .47" | ||
- | 1 Piece(s) | Quote | 33" | ±.00035" | 175 | .47" | ||
- | 1 Piece(s) | Quote | 34" | ±.00035" | 180 | .47" | ||
- | 1 Piece(s) | Quote | 35" | ±.00035" | 185 | .47" | ||
- | 1 Piece(s) | Quote | 36" | ±.00035" | 191 | .47" | ||
- | 1 Piece(s) | Quote | 37" | ±.0004" | 196 | .47" | ||
- | 1 Piece(s) | Quote | 38" | ±.0004" | 201 | .47" | ||
- | 1 Piece(s) | Quote | 39" | ±.0004" | 207 | .47" | ||
- | 1 Piece(s) | Quote | 40" | ±.0004" | 211 | .47" |
Part Number |