(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Hole Gage Set SERIES 154

Small Hole Gage Set SERIES 154
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Extra long for gaging deep and shallow holes, slots, and similar workpiece features.
• Two sprung leaves are fully expanded inside a feature so that its size can be measured
with an outside micrometer after extraction.

 
Part Number
154-102
154-103
154-104
154-902
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Specifications

-

1 Piece(s) Quote 5 - 7.5Gages included

-

1 Piece(s) Quote 7.5 - 10Gages included

-

1 Piece(s) Quote 10 - 13Gages included

1,938,334 VND

1 Piece(s) 46 Day(s) 3 - 134-gage Set

Loading...Tải…

  1. 1