(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Joint FJ10, FJ11, FJ12

Joint FJ10, FJ11, FJ12

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      322,053VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses SUS316L for the receiving part.
· High accuracy and a response time of 1 ms or less.

 
Part Number
FJ10232
FJ10242
FJ10292
FJ10322
FJ10421
FJ10422
FJ10432
FJ10472
FJ10492
FJ104D2
FJ10731
FJ10732
FJ10742
FJ10832
FJ10932
FJ10942
FJ112B3
FJ113B3
FJ114B3
FJ11771
FJ11773
FJ11781
FJ11783
FJ11791
FJ11793
FJ11881
FJ11883
FJ11891
FJ11893
FJ11991
FJ11993
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Mounting Screw (d1 x d2)

322,053 VND

1 Piece(s) 6 Day(s) or more Iron-

322,053 VND

1 Piece(s) 5 Day(s) or more Iron-

322,053 VND

1 Piece(s) 5 Day(s) or more Iron-

322,053 VND

1 Piece(s) 6 Day(s) or more Iron-

322,053 VND

1 Piece(s) 6 Day(s) or more Brass-

322,053 VND

1 Piece(s) 6 Day(s) or more Iron-

322,053 VND

1 Piece(s) 6 Day(s) or more Iron-

322,053 VND

1 Piece(s) 5 Day(s) or more Iron-

322,053 VND

1 Piece(s) 6 Day(s) or more IronG1/2 × R1/2

24,999,750 VND

1 Piece(s) 6 Day(s) or more Iron-

322,053 VND

1 Piece(s) 4 Day(s) or more Brass-

322,053 VND

1 Piece(s) 6 Day(s) or more Iron-

322,053 VND

1 Piece(s) 6 Day(s) or more Iron-

322,053 VND

1 Piece(s) 5 Day(s) or more Iron-

322,053 VND

1 Piece(s) 6 Day(s) or more Iron-

322,053 VND

1 Piece(s) 6 Day(s) or more Iron-

760,833 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

760,833 VND

1 Piece(s) 8 Day(s) or more Stainless Steel (SUS316)-

760,833 VND

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS316)-

322,053 VND

1 Piece(s) 6 Day(s) or more Brass-

623,715 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

322,053 VND

1 Piece(s) 6 Day(s) or more Brass-

623,715 VND

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS316)-

322,053 VND

1 Piece(s) 6 Day(s) or more Brass-

623,715 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

322,053 VND

1 Piece(s) 6 Day(s) or more Brass-

623,715 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

322,053 VND

1 Piece(s) 6 Day(s) or more Brass-

623,715 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

322,053 VND

1 Piece(s) 6 Day(s) or more Brass-

623,715 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Other