(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dampener FD11, FD13

Dampener FD11, FD13

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      997,489VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A pulsation pressure moderating device that helps extend the life of the measuring equipment.

 
Part Number
FD11221
FD11223
FD11271
FD11273
FD11331
FD11333
FD11381
FD11383
FD11441
FD11443
FD11491
FD11493
FD11771
FD11773
FD11881
FD11883
FD11991
FD11993
FD13333
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Mounting Screw (d1 x d2)

997,489 VND

1 Piece(s) 6 Day(s) or more Brass-

1,655,659 VND

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS316)-

997,489 VND

1 Piece(s) 6 Day(s) or more BrassG1/4 × R1/4

1,655,659 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)G1/4 × R1/4

997,489 VND

1 Piece(s) 6 Day(s) or more Brass-

1,655,659 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

997,489 VND

1 Piece(s) 6 Day(s) or more BrassG3/8 × R3/8

1,655,659 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)G3/8 × R3/8

997,489 VND

1 Piece(s) 5 Day(s) or more Brass-

1,655,659 VND

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS316)-

997,489 VND

1 Piece(s) 6 Day(s) or more BrassG1/2 × R1/2

1,655,659 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)G1/2 × R1/2

997,489 VND

1 Piece(s) 6 Day(s) or more Brass-

1,655,659 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

997,489 VND

1 Piece(s) 6 Day(s) or more Brass-

1,655,659 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

997,489 VND

1 Piece(s) 6 Day(s) or more Brass-

1,655,659 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

1,655,659 VND

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)G3/8 × G3/8

Loading...Tải…

  1. 1