(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Straight thread gauge Most common thread form
・Inspects the threaded parts at the Go end and the NO GO end of the gauge to guarantee precision
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Diameter | Number of Threads |
---|---|---|---|---|---|---|
12,234,570 VND | 1 Piece(s) | Quote | M1.4 | 0.3 | ||
12,148,658 VND | 1 Piece(s) | Quote | M1.6 | 0.35 | ||
11,295,289 VND | 1 Piece(s) | 6 Day(s) | M1.7 | 0.35 | ||
10,625,191 VND | 1 Piece(s) | Quote | M1.8 | 0.35 | ||
9,565,640 VND | 1 Piece(s) | 12 Day(s) | M2 | 0.4 | ||
14,680,134 VND | 1 Piece(s) | 12 Day(s) | M2 | 0.25 | ||
14,147,492 VND | 1 Piece(s) | Quote | M2.2 | 0.25 | ||
9,262,092 VND | 1 Piece(s) | Quote | M2.2 | 0.45 | ||
9,428,182 VND | 1 Piece(s) | Quote | M2.3 | 0.4 | ||
14,588,497 VND | 1 Piece(s) | Quote | M2.3 | 0.25 | ||
13,385,758 VND | 1 Piece(s) | Quote | M2.5 | 0.35 | ||
8,540,448 VND | 1 Piece(s) | 6 Day(s) | M2.5 | 0.45 | ||
13,924,127 VND | 1 Piece(s) | Quote | M2.6 | 0.35 | ||
8,895,545 VND | 1 Piece(s) | 12 Day(s) | M2.6 | 0.45 | ||
8,408,722 VND | 1 Piece(s) | 12 Day(s) | M3 | 0.5 | ||
8,809,632 VND | 1 Piece(s) | Quote | M3 | 0.6 | ||
12,503,754 VND | 1 Piece(s) | Quote | M3 | 0.35 | ||
8,317,084 VND | 1 Piece(s) | 12 Day(s) | M3.5 | 0.6 | ||
11,736,293 VND | 1 Piece(s) | 12 Day(s) | M3.5 | 0.35 | ||
9,829,098 VND | 1 Piece(s) | 12 Day(s) | M4 | 0.5 | ||
8,317,084 VND | 1 Piece(s) | Quote | M4 | 0.75 | ||
10,012,370 VND | 1 Piece(s) | Quote | M4.5 | 0.5 | ||
7,916,173 VND | 1 Piece(s) | 12 Day(s) | M4.5 | 0.75 | ||
10,275,826 VND | 1 Piece(s) | Quote | M5 | 0.5 | ||
7,927,626 VND | 1 Piece(s) | 12 Day(s) | M5 | 0.8 | ||
10,590,831 VND | 1 Piece(s) | Quote | M5.5 | 0.5 | ||
11,295,289 VND | 1 Piece(s) | 12 Day(s) | M6 | 0.5 | ||
8,454,539 VND | 1 Piece(s) | Quote | M6 | 0.75 | ||
7,790,173 VND | 1 Piece(s) | 12 Day(s) | M6 | 1 | ||
11,793,568 VND | 1 Piece(s) | Quote | M7 | 0.5 | ||
8,809,632 VND | 1 Piece(s) | 12 Day(s) | M7 | 0.75 | ||
7,790,173 VND | 1 Piece(s) | Quote | M7 | 1 | ||
12,314,751 VND | 1 Piece(s) | 12 Day(s) | M8 | 0.5 | ||
9,164,730 VND | 1 Piece(s) | 6 Day(s) | M8 | 0.75 | ||
7,704,258 VND | 1 Piece(s) | Quote | M8 | 1 | ||
12,280,385 VND | 1 Piece(s) | Quote | M9 | 0.5 | ||
9,605,731 VND | 1 Piece(s) | 12 Day(s) | M9 | 0.75 | ||
7,961,991 VND | 1 Piece(s) | Quote | M9 | 1 | ||
7,870,353 VND | 1 Piece(s) | Quote | M9 | 1.25 | ||
12,761,484 VND | 1 Piece(s) | Quote | M10 | 0.5 | ||
10,012,370 VND | 1 Piece(s) | Quote | M10 | 0.75 | ||
8,053,626 VND | 1 Piece(s) | 12 Day(s) | M10 | 1 |
Loading...Tải…
Class | G2 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy