(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Spiral Fluted Taps for Taper Pipe Threads Short (ℓg) Type for Stainless Steels_SU-SP-S-PT

Spiral Fluted Taps for Taper Pipe Threads Short (ℓg) Type for Stainless Steels_SU-SP-S-PT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      972,021VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A short-thread-type tap for machining pilot holes into stainless steel—a material which tends to become viscous when machining—as well as chrome steels and molybdenum steels.

 
Part Number
SYPT022GEXS
SYPT042GEXS
SYPT062GEXS
SYPT082GEXS
SYPT202GEXS
SYPT242GEXS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

972,021 VND

1 Piece(s) 9 Day(s) PT 1/8285516.5869410.59.728

1,212,931 VND

1 Piece(s) 9 Day(s) PT 1/4196219.511912412.513.157

2,167,175 VND

1 Piece(s) 9 Day(s) PT 3/819652114111441416.662

3,505,845 VND

1 Piece(s) 9 Day(s) PT 1/214802718141741720.955

15,745,083 VND

1 Piece(s) 12 Day(s) PT 1 1/41110537.5322630524.541.910

22,075,066 VND

1 Piece(s) 12 Day(s) PT 1 1/21111038.5382932625.547.803

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Taper for Pipe Chamfer threads 2P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Alloy Steel (SCM) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Other Class II