(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Sumi Dual Mill, DFCF09000R (S) Type (Extra Fine Pitch)

SEC-Sumi Dual Mill, DFCF09000R (S) Type (Extra Fine Pitch)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,335,655VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unique insert shape provides both an excellent cut and blade tip strength, covering a wide range from high-efficiency machining to finishing.

Part Number
DFCF09050RS
DFCF09063RS
DFCF09080R
DFCF09080RS
DFCF09100R
DFCF09100RS
DFCF09125R
DFCF09125RS
DFCF09160R
DFCF09160RS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Flutes
(sheet)
Boss
(mm)
Hole diameter
(mm)
Groove width
(mm)
Bolt D1
(mm)
Bolt D2
(mm)
Mounting depth
(mm)
Groove depth
(mm)
Weight
(kg)

12,335,655 VND

1 Piece(s) 6 Day(s) or more 6412210.41811206.30.3

15,047,130 VND

1 Piece(s) 6 Day(s) or more 7502210.41811206.30.5

19,010,055 VND

1 Piece(s) 6 Day(s) or more 95525.49.520142560.9

19,010,055 VND

1 Piece(s) 6 Day(s) or more 9552712.420142270.9

23,181,555 VND

1 Piece(s) 6 Day(s) or more 117031.7512.746273281.9

23,181,555 VND

1 Piece(s) 6 Day(s) or more 11703214.446-3281.3

28,813,080 VND

1 Piece(s) 6 Day(s) or more 148038.115.9553035.5102.7

28,813,080 VND

1 Piece(s) 6 Day(s) or more 14804016.452292992.6

36,738,930 VND

1 Piece(s) 6 Day(s) or more 1610050.819.172-38113.5

36,738,930 VND

1 Piece(s) 6 Day(s) or more 161304016.490-2994.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Processing Applications Flat Surface / Side Surface Mounting Method Arbor Suitable Tip XNMU series