(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· This product can measure corrosive fluids.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
5,042,866 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.1 | MPK-446B-0.1/-0.1MPA | 4589528164198 | ||
4,660,390 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.2 | MPK-446B-0.2/-0.1MPA | 4589528164204 | ||
4,660,390 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.3 | MPK-446B-0.3/-0.1MPA | 4589528164211 | ||
4,660,390 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.4 | MPK-446B-0.4/-0.1MPA | 4589528164228 | ||
4,660,390 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.5 | MPK-446B-0.5/-0.1MPA | 4589528164235 | ||
4,660,390 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.6 | MPK-446B-0.6/-0.1MPA | 4589528164242 | ||
4,660,390 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.25 | MPK-446B-0.25/-0.1MPA | 4589528164266 | ||
4,660,390 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1 | MPK-446B-1/-0.1MPA | 4589528164174 | ||
4,660,390 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1.6 | MPK-446B-1.6/-0.1MPA | 4589528164136 | ||
4,660,390 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2 | MPK-446B-2/-0.1MPA | 4589528164181 | ||
4,660,390 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2.5 | MPK-446B-2.5/-0.1MPA | 4589528164150 | ||
4,288,231 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.1 | MPK-336B-0.1/-0.1MPA | 4589528163313 | ||
4,068,306 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.2 | MPK-336B-0.2/-0.1MPA | 4589528163320 | ||
4,068,306 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.3 | MPK-336B-0.3/-0.1MPA | 4589528163337 | ||
4,068,306 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.4 | MPK-336B-0.4/-0.1MPA | 4589528163344 | ||
4,068,306 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.5 | MPK-336B-0.5/-0.1MPA | 4589528163351 | ||
4,068,306 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.6 | MPK-336B-0.6/-0.1MPA | 4589528163368 | ||
4,068,306 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.25 | MPK-336B-0.25/-0.1MPA | 4589528163382 | ||
4,068,306 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1 | MPK-336B-1/-0.1MPA | 4589528163290 | ||
4,068,306 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1.6 | MPK-336B-1.6/-0.1MPA | 4589528163252 | ||
4,068,306 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2 | MPK-336B-2/-0.1MPA | 4589528163306 | ||
4,068,306 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2.5 | MPK-336B-2.5/-0.1MPA | 4589528163276 | ||
4,801,630 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.1 | MPK-346B-0.1/-0.1MPA | 4589528163757 | ||
4,419,151 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.2 | MPK-346B-0.2/-0.1MPA | 4589528163764 | ||
4,419,151 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.3 | MPK-346B-0.3/-0.1MPA | 4589528163771 | ||
4,419,151 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.4 | MPK-346B-0.4/-0.1MPA | 4589528163788 | ||
4,419,151 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.5 | MPK-346B-0.5/-0.1MPA | 4589528163795 | ||
4,419,151 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.6 | MPK-346B-0.6/-0.1MPA | 4589528163801 | ||
4,419,151 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.25 | MPK-346B-0.25/-0.1MPA | 4589528163825 | ||
4,419,151 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 1 | MPK-346B-1/-0.1MPA | 4589528163733 | ||
4,419,151 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 1.6 | MPK-346B-1.6/-0.1MPA | 4589528163696 | ||
4,419,151 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 2 | MPK-346B-2/-0.1MPA | 4589528163740 | ||
4,419,151 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 2.5 | MPK-346B-2.5/-0.1MPA | 4589528163719 | ||
5,281,916 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.1 | MPK-946B-0.1/-0.1MPA | 4589528165959 | ||
4,899,440 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.2 | MPK-946B-0.2/-0.1MPA | 4589528165966 | ||
4,899,440 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.3 | MPK-946B-0.3/-0.1MPA | 4589528165973 | ||
4,899,440 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.4 | MPK-946B-0.4/-0.1MPA | 4589528165980 | ||
4,899,440 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.5 | MPK-946B-0.5/-0.1MPA | 4589528165997 | ||
4,899,440 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.6 | MPK-946B-0.6/-0.1MPA | 4589528166000 | ||
4,899,440 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.25 | MPK-946B-0.25/-0.1MPA | 4589528166024 | ||
4,899,440 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1 | MPK-946B-1/-0.1MPA | 4589528165935 | ||
4,899,440 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1.6 | MPK-946B-1.6/-0.1MPA | 4589528165898 | ||
4,899,440 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2 | MPK-946B-2/-0.1MPA | 4589528165942 | ||
4,899,440 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2.5 | MPK-946B-2.5/-0.1MPA | 4589528165911 | ||
4,527,280 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.1 | MPK-836B-0.1/-0.1MPA | 4589528165072 | ||
4,307,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.2 | MPK-836B-0.2/-0.1MPA | 4589528165089 | ||
4,307,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.3 | MPK-836B-0.3/-0.1MPA | 4589528165096 | ||
4,307,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.4 | MPK-836B-0.4/-0.1MPA | 4589528165102 | ||
4,307,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.5 | MPK-836B-0.5/-0.1MPA | 4589528165119 | ||
4,307,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.6 | MPK-836B-0.6/-0.1MPA | 4589528165126 | ||
4,307,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.25 | MPK-836B-0.25/-0.1MPA | 4589528165140 | ||
4,307,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 1 | MPK-836B-1/-0.1MPA | 4589528165058 | ||
4,307,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 1.6 | MPK-836B-1.6/-0.1MPA | 4589528165010 | ||
4,307,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 2 | MPK-836B-2/-0.1MPA | 4589528165065 | ||
4,307,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 2.5 | MPK-836B-2.5/-0.1MPA | 4589528165034 | ||
5,040,676 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.1 | MPK-846B-0.1/-0.1MPA | 4589528165515 | ||
4,658,198 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.2 | MPK-846B-0.2/-0.1MPA | 4589528165522 | ||
4,658,198 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.3 | MPK-846B-0.3/-0.1MPA | 4589528165539 | ||
4,658,198 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.4 | MPK-846B-0.4/-0.1MPA | 4589528165546 | ||
4,658,198 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.5 | MPK-846B-0.5/-0.1MPA | 4589528165553 |
Loading...Tải…
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | B | Connection port type | U | Case material | Aluminum Black Case |