(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
∙Designed with Double Safety Device, convenient for welding and cutting
∙Oxygen and gas uses are designed and manufactured not to be compatible together
∙Special double safety airtight structure is designed to prevent gas leakage when separated and combined
∙Check valve is built in to prevent reverse flow of gas
∙Rotation function of safety coupler prevents hose torsion and provides great convenience for welding work
•Brass
Size | M16×1.5 Right Screw |
---|
Please check the type/dimensions/specifications of the part PFB-22 in the Oxygen Plug (PFB-22) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PFB-22 trong chuỗi Oxygen Plug (PFB-22).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy