(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball Point Hex Wrench Set (Long Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of TWB-01

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Set Parts
  • Set Content
    Hex 1.5 mm (81 × 14), hex 2.0 mm (96 × 16), hex 2.5 mm (111 × 18), hex 3.0 mm (127 × 20), hex 4.0 mm (142 × 25), hex 5.0 mm (160 × 28), hex 6.0 mm (180 × 32), hex 8.0 mm (198 × 36)
  • JAN Code
    4989833062019
  • Hardness
    1.5 to 4.0 mm: 59 (±2), 5.0 to 6.0 mm: 58 (±2), 8.0 mm: 57 (±2)
  • Weight(g)
    225
  • Pcs. included in set
    8
  • Features
    With Magnet
  • Specification
    Surface treatment: electroless nickel plating, Holder material: PE
Part Number
TWB-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS

1,038,657 VND

1 Piece(s) 9 Day(s) 10

Basic Specifications

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Set Parts
  • Set Content
    Hex 1.5 mm (81 × 14), hex 2.0 mm (96 × 16), hex 2.5 mm (111 × 18), hex 3.0 mm (127 × 20), hex 4.0 mm (142 × 25), hex 5.0 mm (160 × 28), hex 6.0 mm (180 × 32), hex 8.0 mm (198 × 36)
  • JAN Code
    4989833062019
  • Hardness
    1.5 to 4.0 mm: 59 (±2), 5.0 to 6.0 mm: 58 (±2), 8.0 mm: 57 (±2)
  • Weight(g)
    225
  • Pcs. included in set
    8
  • Features
    With Magnet
  • Specification
    Surface treatment: electroless nickel plating, Holder material: PE

Product Description

[Features]
· Fastening at an angle is possible.
· Made of heat-treated special alloy steel material for excellent durability.
· Ideal for screw tightening work in recessed areas.

Specifications of TWB-01

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Set Parts
  • Set Content
    Hex 1.5 mm (81 × 14), hex 2.0 mm (96 × 16), hex 2.5 mm (111 × 18), hex 3.0 mm (127 × 20), hex 4.0 mm (142 × 25), hex 5.0 mm (160 × 28), hex 6.0 mm (180 × 32), hex 8.0 mm (198 × 36)
  • JAN Code
    4989833062019
  • Hardness
    1.5 to 4.0 mm: 59 (±2), 5.0 to 6.0 mm: 58 (±2), 8.0 mm: 57 (±2)
  • Weight(g)
    225
  • Pcs. included in set
    8
  • Features
    With Magnet
  • Specification
    Surface treatment: electroless nickel plating, Holder material: PE
Part Number
TWB-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS

1,038,657 VND

1 Piece(s) 9 Day(s) 10

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1