(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Number of flutes(sheet) | 4 | Type | High Helical | Coating | TiSiN |
---|---|---|---|---|---|
Helix Angle(°) | 43° | Material Type | Hard Metal |
Please check the type/dimensions/specifications of the part 4HHE 015 040 645 in the 43˚ Helix Square End Mill [4HHE (HPE4000-H)] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 4HHE 015 040 645 trong chuỗi 43˚ Helix Square End Mill [4HHE (HPE4000-H)].
Part Number |
---|
4HHE 010 020 445 |
4HHE 010 020 645 |
4HHE 015 040 445 |
4HHE 020 050 445 |
4HHE 020 050 645 |
4HHE 030 080 350 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade Length(l1) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
909,927 VND | 1 Piece(s) | Quote | 1 | 2 | 4 | 45 | ||
927,109 VND | 1 Piece(s) | Quote | 1 | 2 | 6 | 45 | ||
900,192 VND | 1 Piece(s) | Quote | 1.5 | 4 | 4 | 45 | ||
909,927 VND | 1 Piece(s) | Quote | 2 | 5 | 4 | 45 | ||
927,109 VND | 1 Piece(s) | 7 Day(s) | 2 | 5 | 6 | 45 | ||
900,192 VND | 1 Piece(s) | Quote | 3 | 8 | 3 | 50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy