(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Part Number |
---|
I-CON200DC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
21,417,785 VND |
1 Piece(s) | 6 Day(s) |
[Features]
・l-CON200, 400, 600: First slide Type Emergency Switch in South Korea (patent application)
・l-CON600N, 800N: Protruding Emergency Switch, Hoist Only Use
・Wireless/wired remote switch is built in the receiver, so installation is not required
・Built-in Battery for the first time in South Korea
・Once the battery is fully charged, it can be used with up to maximum 1 week (continuing 50 hours)
Part Number |
---|
I-CON200DC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
21,417,785 VND |
1 Piece(s) | 6 Day(s) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy