(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

S Mark Sling Belt (30MM-2M)

S Mark Sling Belt (30MM-2M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    44,285 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
30MM-1M
30MM-2M
30MM-3M
30MM-4M
30MM-5M
30MM-6M
30MM-7M
30MM-8M
30MM-9M
30MM-10M
50MM-1M
50MM-2M
50MM-3M
50MM-4M
50MM-5M
50MM-6M
50MM-7M
50MM-8M
75MM-1M
75MM-3M
75MM-4M
75MM-5M
75MM-6M
75MM-8M
75MM-9M
100MM-1M
100MM-2M
100MM-3M
100MM-4M
100MM-5M
100MM-6M
100MM-8M
100MM-9M
100MM-10M
150MM-3M
150MM-4M
150MM-5M
150MM-6M
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(m)
Belt width
(mm)
Tensile Power (Straight Line)
(ton)
Tensile Power (When Folded)
(ton)
Color Caution

44,285 VND

1 Piece(s) 4 Day(s) 1 30 0.8 1.6 Purple Full length is 10 M or longer with 0.5M unit producible, S mark sling belt (Colored) according to order specification

88,571 VND

1 Piece(s) 4 Day(s) 2 30 0.8 1.6 Purple -

132,887 VND

1 Piece(s) 4 Day(s) 3 30 0.8 1.6 Purple -

177,204 VND

1 Piece(s) 4 Day(s) 4 30 0.8 1.6 Purple -

221,521 VND

1 Piece(s) 4 Day(s) 5 30 0.8 1.6 Purple -

265,775 VND

1 Piece(s) 4 Day(s) 6 30 0.8 1.6 Purple -

310,092 VND

1 Piece(s) 4 Day(s) 7 30 0.8 1.6 Purple -

354,408 VND

1 Piece(s) 4 Day(s) 8 30 0.8 1.6 Purple -

398,662 VND

1 Piece(s) 4 Day(s) 9 30 0.8 1.6 Purple -

442,979 VND

1 Piece(s) 4 Day(s) 10 30 0.8 1.6 Purple -

76,780 VND

1 Piece(s) 4 Day(s) 1 50 1.6 3.2 Green -

153,560 VND

1 Piece(s) 4 Day(s) 2 50 1.6 3.2 Green -

230,372 VND

1 Piece(s) 4 Day(s) 3 50 1.6 3.2 Green -

307,152 VND

1 Piece(s) 4 Day(s) 4 50 1.6 3.2 Green -

383,901 VND

1 Piece(s) 4 Day(s) 5 50 1.6 3.2 Green -

460,681 VND

1 Piece(s) 4 Day(s) 6 50 1.6 3.2 Green -

537,492 VND

1 Piece(s) 4 Day(s) 7 50 1.6 3.2 Green -

614,272 VND

1 Piece(s) 4 Day(s) 8 50 1.6 3.2 Green -

115,186 VND

1 Piece(s) 4 Day(s) 1 75 2.4 4.8 Yellow -

345,495 VND

1 Piece(s) 4 Day(s) 3 75 2.4 4.8 Yellow -

460,681 VND

1 Piece(s) 4 Day(s) 4 75 2.4 4.8 Yellow -

575,867 VND

1 Piece(s) 4 Day(s) 5 75 2.4 4.8 Yellow -

691,052 VND

1 Piece(s) 4 Day(s) 6 75 2.4 4.8 Yellow -

921,455 VND

1 Piece(s) 4 Day(s) 8 75 2.4 4.8 Yellow -

1,036,579 VND

1 Piece(s) 4 Day(s) 9 75 2.4 4.8 Yellow -

153,560 VND

1 Piece(s) 4 Day(s) 1 100 3.2 6.4 Gray -

307,152 VND

1 Piece(s) 4 Day(s) 2 100 3.2 6.4 Gray -

460,681 VND

1 Piece(s) 4 Day(s) 3 100 3.2 6.4 Gray -

614,272 VND

1 Piece(s) 4 Day(s) 4 100 3.2 6.4 Gray -

767,864 VND

1 Piece(s) 4 Day(s) 5 100 3.2 6.4 Gray -

921,455 VND

1 Piece(s) 4 Day(s) 6 100 3.2 6.4 Gray -

1,228,576 VND

1 Piece(s) 4 Day(s) 8 100 3.2 6.4 Gray -

1,382,136 VND

1 Piece(s) 4 Day(s) 9 100 3.2 6.4 Gray -

1,535,728 VND

1 Piece(s) 4 Day(s) 10 100 3.2 6.4 Gray -

750,162 VND

1 Piece(s) 4 Day(s) 3 150 4.8 9.6 Brown/For Export -

998,173 VND

1 Piece(s) 4 Day(s) 4 150 4.8 9.6 Brown/For Export -

1,249,249 VND

1 Piece(s) 4 Day(s) 5 150 4.8 9.6 Brown/For Export -

1,590,895 VND

1 Piece(s) 4 Day(s) 6 150 4.8 9.6 Brown/For Export -

Basic Specifications

  • Product Type
    Belt sling
  • Remarks
    KOSHA S Mark Certified Product
  • Use
    Tool that hangs a packed freight from a crane, etc.
Part Number
30MM-1M
30MM-2M
30MM-3M
30MM-4M
30MM-5M
30MM-6M
30MM-7M
30MM-8M
30MM-9M
30MM-10M
50MM-1M
50MM-2M
50MM-3M
50MM-4M
50MM-5M
50MM-6M
50MM-7M
50MM-8M
75MM-1M
75MM-3M
75MM-4M
75MM-5M
75MM-6M
75MM-8M
75MM-9M
100MM-1M
100MM-2M
100MM-3M
100MM-4M
100MM-5M
100MM-6M
100MM-8M
100MM-9M
100MM-10M
150MM-3M
150MM-4M
150MM-5M
150MM-6M
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(m)
Belt width
(mm)
Tensile Power (Straight Line)
(ton)
Tensile Power (When Folded)
(ton)
Color Caution

44,285 VND

1 Piece(s) 4 Day(s) 1 30 0.8 1.6 Purple Full length is 10 M or longer with 0.5M unit producible, S mark sling belt (Colored) according to order specification

88,571 VND

1 Piece(s) 4 Day(s) 2 30 0.8 1.6 Purple -

132,887 VND

1 Piece(s) 4 Day(s) 3 30 0.8 1.6 Purple -

177,204 VND

1 Piece(s) 4 Day(s) 4 30 0.8 1.6 Purple -

221,521 VND

1 Piece(s) 4 Day(s) 5 30 0.8 1.6 Purple -

265,775 VND

1 Piece(s) 4 Day(s) 6 30 0.8 1.6 Purple -

310,092 VND

1 Piece(s) 4 Day(s) 7 30 0.8 1.6 Purple -

354,408 VND

1 Piece(s) 4 Day(s) 8 30 0.8 1.6 Purple -

398,662 VND

1 Piece(s) 4 Day(s) 9 30 0.8 1.6 Purple -

442,979 VND

1 Piece(s) 4 Day(s) 10 30 0.8 1.6 Purple -

76,780 VND

1 Piece(s) 4 Day(s) 1 50 1.6 3.2 Green -

153,560 VND

1 Piece(s) 4 Day(s) 2 50 1.6 3.2 Green -

230,372 VND

1 Piece(s) 4 Day(s) 3 50 1.6 3.2 Green -

307,152 VND

1 Piece(s) 4 Day(s) 4 50 1.6 3.2 Green -

383,901 VND

1 Piece(s) 4 Day(s) 5 50 1.6 3.2 Green -

460,681 VND

1 Piece(s) 4 Day(s) 6 50 1.6 3.2 Green -

537,492 VND

1 Piece(s) 4 Day(s) 7 50 1.6 3.2 Green -

614,272 VND

1 Piece(s) 4 Day(s) 8 50 1.6 3.2 Green -

115,186 VND

1 Piece(s) 4 Day(s) 1 75 2.4 4.8 Yellow -

345,495 VND

1 Piece(s) 4 Day(s) 3 75 2.4 4.8 Yellow -

460,681 VND

1 Piece(s) 4 Day(s) 4 75 2.4 4.8 Yellow -

575,867 VND

1 Piece(s) 4 Day(s) 5 75 2.4 4.8 Yellow -

691,052 VND

1 Piece(s) 4 Day(s) 6 75 2.4 4.8 Yellow -

921,455 VND

1 Piece(s) 4 Day(s) 8 75 2.4 4.8 Yellow -

1,036,579 VND

1 Piece(s) 4 Day(s) 9 75 2.4 4.8 Yellow -

153,560 VND

1 Piece(s) 4 Day(s) 1 100 3.2 6.4 Gray -

307,152 VND

1 Piece(s) 4 Day(s) 2 100 3.2 6.4 Gray -

460,681 VND

1 Piece(s) 4 Day(s) 3 100 3.2 6.4 Gray -

614,272 VND

1 Piece(s) 4 Day(s) 4 100 3.2 6.4 Gray -

767,864 VND

1 Piece(s) 4 Day(s) 5 100 3.2 6.4 Gray -

921,455 VND

1 Piece(s) 4 Day(s) 6 100 3.2 6.4 Gray -

1,228,576 VND

1 Piece(s) 4 Day(s) 8 100 3.2 6.4 Gray -

1,382,136 VND

1 Piece(s) 4 Day(s) 9 100 3.2 6.4 Gray -

1,535,728 VND

1 Piece(s) 4 Day(s) 10 100 3.2 6.4 Gray -

750,162 VND

1 Piece(s) 4 Day(s) 3 150 4.8 9.6 Brown/For Export -

998,173 VND

1 Piece(s) 4 Day(s) 4 150 4.8 9.6 Brown/For Export -

1,249,249 VND

1 Piece(s) 4 Day(s) 5 150 4.8 9.6 Brown/For Export -

1,590,895 VND

1 Piece(s) 4 Day(s) 6 150 4.8 9.6 Brown/For Export -

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1