(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Silent Tip Saw For Woodwork ACW

Silent Tip Saw For Woodwork ACW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      732,158VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The slits help keep noise levels and vibrations low.
· Boasts excellent cost-effectiveness and the optimal number of blade teeth (56P).

Part Number
ACW-165S
ACW-190S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)

732,158 VND

1 Piece(s) 8 Day(s) or more 165

761,100 VND

1 Piece(s) 11 Day(s) or more 190

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material Wood Blade thickness(mm) 1.6 Number of flutes(P) 56