(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nile Round Air Cutters Machine-Mounted Type

Nile Round Air Cutters Machine-Mounted Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,699,452VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Machine-mounted type. Optimal for automating cutting and crimping work.
· Minute adjustments can be made depending on the product when mounting to a machine.

Part Number
MR3M
MR5M
MR10AM
MR10M
MR12M
MR20M
MR30AM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Overall Length
(mm)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

6,066,893 VND

1 Piece(s) 12 Day(s) or more 0.40.826531101S20, S20S, CR20, EP20, Z20, Z20S, ZCR20, ZEP20, F10, F10S, FD10Stainless steel wire 0.2, piano wire 0.2, soft resin 1852-345970

6,066,893 VND

1 Piece(s) 12 Day(s) or more 0.513904184S2, S2S, CR2, EP2, Z2, Z2S, ZCR2, ZEP2, F1, F1S, FD1Stainless steel wire 0.3, piano wire 0.3, soft resin 2852-3460100

6,831,845 VND

1 Piece(s) 12 Day(s) or more --580122105S5A, S5AS, CR6A, EP6A, Z6A, ZCR6A, ZEP6A, F5A, F5AS, FD5AStainless steel wire 1, piano wire 0.5, soft resin 4, hard resin 2.6852-3447160

6,066,893 VND

1 Piece(s) 12 Day(s) or more 1-580105105S4, S4S, CR4, EP4, Z4, Z4S, ZCR4, ZEP4, F3, F3S, FD3, F3LS (long blade for plastic only)Stainless steel wire 0.5, piano wire 0.5, soft resin 4, hard resin 2.6852-3448160

6,831,845 VND

1 Piece(s) 12 Day(s) or more 1.62.3735221123S5JStainless Steel Wire 1.2852-3450180

3,699,452 VND

1 Piece(s) 12 Day(s) or more 2-1,370268121S5, S5S, P6, CR6, EP6, Z6, Z6S, ZCR6, ZEP6, F5, F5S, FD5, F5LS (long blade for plastic only)Stainless steel wire 1.6, piano wire 1, soft resin 7, hard resin 5852-3451270

7,749,790 VND

1 Piece(s) 6 Day(s) or more 2.83.32,740631157S7P, S7PS, P8P, CR8P, EP10P, Z8P, Z8PS, ZCR8P, ZEP10P, F9P, F9PS, FD9P.Stainless steel wire 2, piano wire 1.2, soft resin 10, hard resin 6.5852-3455470

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Air Nipper