(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・CA515:耐高温変形性の高い特殊母材と界面を強化した高硬度強靭被膜により、耐摩耗性と安定性を向上させます。鋼加工の軽断続加工に対応します。
【用途】
・旋削加工用
・CA515:鋼加工の高速加工用(仕上げ~軽断続加工まで広範囲にカバー)
【商品仕様】
・被膜構成:微細柱状TiCN+Al2O3+TiN
・呈色:金色
・VCブレーカ:倣い加工用
・M級
・勝手付き
・JANコード:4960664777242
・トラスココード:827-6991
【材質/仕上】
・CVDコーティング
Please check the type/dimensions/specifications of the part VNMG160412R-VC-CA515 in the 京セラ 旋削用チップ CA515 CVDコーティング COAT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VNMG160412R-VC-CA515 trong chuỗi 京セラ 旋削用チップ CA515 CVDコーティング COAT.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy