(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Elm electronic tape cutter parts

Elm electronic tape cutter parts

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • リング形状 フラットタイプ
  • Order Qty :
  • From :
    385,560 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
533
533-1
550-1
S656
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Product Type Details Model JAN code Trusco code Parts classification
(mm)
Mass
(g/set)
Mass
(g)
Compatible models Features Specifications Tape length setting range Power Power Consumption Display Main body material details Name of Product Amount Of Content

385,560 VND

1 Piece(s) 9 Day(s) - - 4573335380254 868-4314 Spare parts - 66.000 M-1000, M-2000, MS-1100, MS-2200 - - - - - - Holder: Polyacetal (POM)/Ring: Silicone rubber Peeling roller holder unit (Hira) -

557,383 VND

1 Piece(s) 9 Day(s) - - 4573335380261 835-8250 Spare parts - 66.000 M-1000, M-2000 - - - - - - Holder: Polyacetal (POM)/Ring: Silicone rubber Peeling roller holder unit (Knurling) -

3,222,660 VND

1 Piece(s) 9 Day(s) Fixtures Cutter Unit (Auto Feed Type) - 321-0928 - 125.0 - M-1000、M-2000 Equipped with automatic feeding and cutting functions that allows for the cutting dimensions to be set in 1 mm increments. With Automatic Feed Function 20~999mm 100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage) 18W 3-digit LED digital display - - 1 unit

5,078,315 VND

1 Piece(s) 9 Day(s) Fixtures Cutter Unit (Auto Feed Type) - 321-0944 - 184.7 - MS-1100、MS-2200 Equipped with automatic feeding and cutting functions that allows for the cutting dimensions to be set in 1 mm increments. With Automatic Feed Function 20~999mm 100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage) 18W 3-digit LED digital display - - 1 Set

Product Description

【特長】
・消耗部品につき定期的なメンテナンス時にユニットでの交換が可能です。
【用途】
・部品交換
【商品仕様】
・適合機種:M-1000、M-2000、MS-1100、MS-2200
・品名:剥離ローラーホルダーユニット
・交換が簡単な剥離リングのユニット品です。
・質量:66g
【材質/仕上】
・ホルダー:POM
・リング:シリコンゴム

Part Number
533
533-1
550-1
S656
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Product Type Details Model JAN code Trusco code Parts classification
(mm)
Mass
(g/set)
Mass
(g)
Compatible models Features Specifications Tape length setting range Power Power Consumption Display Main body material details Name of Product Amount Of Content

385,560 VND

1 Piece(s) 9 Day(s) - - 4573335380254 868-4314 Spare parts - 66.000 M-1000, M-2000, MS-1100, MS-2200 - - - - - - Holder: Polyacetal (POM)/Ring: Silicone rubber Peeling roller holder unit (Hira) -

557,383 VND

1 Piece(s) 9 Day(s) - - 4573335380261 835-8250 Spare parts - 66.000 M-1000, M-2000 - - - - - - Holder: Polyacetal (POM)/Ring: Silicone rubber Peeling roller holder unit (Knurling) -

3,222,660 VND

1 Piece(s) 9 Day(s) Fixtures Cutter Unit (Auto Feed Type) - 321-0928 - 125.0 - M-1000、M-2000 Equipped with automatic feeding and cutting functions that allows for the cutting dimensions to be set in 1 mm increments. With Automatic Feed Function 20~999mm 100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage) 18W 3-digit LED digital display - - 1 unit

5,078,315 VND

1 Piece(s) 9 Day(s) Fixtures Cutter Unit (Auto Feed Type) - 321-0944 - 184.7 - MS-1100、MS-2200 Equipped with automatic feeding and cutting functions that allows for the cutting dimensions to be set in 1 mm increments. With Automatic Feed Function 20~999mm 100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage) 18W 3-digit LED digital display - - 1 Set

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1