(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Solid End Mill 4TFK Type

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,676,351VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【用途】
・高能率・難削材加工用エンドミル
【商品仕様】
・ソリッドエンドミル
・JANコード:4960664737758
・トラスココード:825-0291
【材質/仕上】
・超微粒子超硬母材

Part Number
4TFK030-045
4TFK030-080
4TFK030-120
4TFK040-060
4TFK040-120
4TFK040-160
4TFK050-075
4TFK050-130
4TFK050-200
4TFK060-090
4TFK060-150
4TFK060-220
4TFK070-105
4TFK070-160
4TFK070-250
4TFK080-120
4TFK080-200
4TFK080-280
4TFK090-135
4TFK090-205
4TFK100-150
4TFK100-250
4TFK100-330
4TFK120-180
4TFK120-260
4TFK120-360
4TFK160-240
4TFK160-350
4TFK160-480
4TFK200-300
4TFK200-450
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter
(mm)
Blade Length
(mm)
Shank Diameter
(mm)
Overall length
(mm)
JAN Code Trusco Code Weight
(g)

1,676,351 VND

1 Piece(s) 9 Day(s) 34.56604960664737628825-027820.4

1,676,351 VND

1 Piece(s) 9 Day(s) 386604960664737635825-027919.9

1,913,895 VND

1 Piece(s) 9 Day(s) 3126604960664737642825-028019.3

1,747,421 VND

1 Piece(s) 9 Day(s) 466604960664737659825-028120.3

1,747,421 VND

1 Piece(s) 9 Day(s) 4126604960664737666825-028219.7

1,984,965 VND

1 Piece(s) 9 Day(s) 4166604960664737673825-028319.1

1,866,386 VND

1 Piece(s) 9 Day(s) 57.56604960664737680825-028420.1

1,866,386 VND

1 Piece(s) 9 Day(s) 5136604960664737697825-028519.6

2,127,491 VND

1 Piece(s) 9 Day(s) 5206604960664737703825-028619

1,937,456 VND

1 Piece(s) 9 Day(s) 686604960664737710825-028720

1,937,456 VND

1 Piece(s) 9 Day(s) 6156604960664737727825-028819.4

2,198,947 VND

1 Piece(s) 9 Day(s) 6226604960664737734825-028918.9

2,745,105 VND

1 Piece(s) 9 Day(s) 710.58704960664737741825-029041.1

2,745,105 VND

1 Piece(s) 9 Day(s) 7168704960664737758825-029139.9

3,149,122 VND

1 Piece(s) 9 Day(s) 7258704960664737765825-029238.8

2,745,105 VND

1 Piece(s) 9 Day(s) 8128704960664737772825-029340.8

2,745,105 VND

1 Piece(s) 9 Day(s) 8208704960664737789825-029439.6

3,149,122 VND

1 Piece(s) 9 Day(s) 8288704960664737796825-029538.5

2,982,649 VND

1 Piece(s) 9 Day(s) 913.510804960664737802825-029672.2

2,982,649 VND

1 Piece(s) 9 Day(s) 920.510804960664737819825-029770.2

3,220,192 VND

1 Piece(s) 9 Day(s) 101510804960664737826825-029871.6

3,220,192 VND

1 Piece(s) 9 Day(s) 102510804960664737833825-029969.7

3,695,280 VND

1 Piece(s) 9 Day(s) 103310804960664737840825-030067.7

4,645,455 VND

1 Piece(s) 9 Day(s) 1218121004960664737857825-0301126.9

4,645,455 VND

1 Piece(s) 9 Day(s) 1226121004960664737864825-0302123.4

5,334,525 VND

1 Piece(s) 9 Day(s) 1236121004960664737871825-0303119.8

9,633,874 VND

1 Piece(s) 9 Day(s) 1624161104960664737888825-0304240.1

9,633,874 VND

1 Piece(s) 9 Day(s) 1635161104960664737895825-0305233.4

11,059,136 VND

1 Piece(s) 9 Day(s) 1648161104960664737901825-0306226.7

14,819,338 VND

1 Piece(s) 9 Day(s) 2030201254960664737918825-0307411.9

14,819,338 VND

1 Piece(s) 9 Day(s) 2045201254960664737925825-0308400.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tool Material Carbide Standard / alteration classification Manufacturer standard product Pitch(Blades) 4
Details of materials Ultrafine particle carbide base material