(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slion, Gaffer Tape, Cardboard / Beige

Slion, Gaffer Tape, Cardboard / Beige

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    163,750 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
331000-DB-00-25X25
331000-DB-00-38X25
331000-DB-00-50X25
331000-DB-00-75X25
331000-DB-00-100X25
331000-DB-00-150X25
331000-DB-00-200X25
337560-DB-00-50X25
337960-DB-00-50X25
345001-BC-00-50X50
345001-DB-00-50X50
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tape thickness
(mm)
Tape Width
(mm)
Color Tape length
(m)
Color detail JAN code Trusco code Weight (g)

163,750 VND

1 Piece(s) 9 Day(s) 0.32 25 Cardboard color 25 - 4961068000004 136-6329 225.000

251,250 VND

30 Piece(s) 9 Day(s) 0.32 38 Cardboard color 25 - 4961068000011 136-6301 342.000

291,359 VND

30 Piece(s) 9 Day(s) 0.32 50 Cardboard color 25 - 4961068000028 136-6303 450.000

362,429 VND

24 Piece(s) 9 Day(s) 0.32 75 Cardboard color 25 - 4961068001933 136-6307 675.000

435,000 VND

18 Piece(s) 9 Day(s) 0.32 100 Cardboard color 25 - 4961068001940 136-6340 900.000

688,500 VND

12 Piece(s) 9 Day(s) 0.32 150 Cardboard color 25 - - 136-6320 1350.000

976,212 VND

6 Piece(s) 23 Day(s) 0.32 200 Cardboard color 25 - - 136-6297 1800.000

220,000 VND

30 Piece(s) 9 Day(s) 0.26 50 Cardboard color 25 - 4961068001094 136-6318 390.000

207,500 VND

30 Piece(s) 9 Day(s) 0.26 50 Cardboard color 25 - 4961068002367 136-6317 395.000

397,577 VND

30 Piece(s) 9 Day(s) 0.14 50 Brown 50 beige - 136-6344 390.000

397,577 VND

30 Piece(s) 9 Day(s) 0.14 50 Cardboard color 50 - - 136-6291 390.000

Basic Specifications

  • Base material
    Cloth (with laminate)

Product Description

【特長】
・手切れ性に優れ、強度のある布基材なので重量物の梱包に適します。
・段ボールシール性に優れたゴム系粘着剤を採用しています。
【用途】
・一般梱包用
・結束用
・工作・補修用
【商品仕様】
・色:ダンボール
・幅(mm):100
・長さ(m):25
・厚み(mm):0.32
・JANコード:4961068001940
・質量:900g
【材質/仕上】
・基材:スフ織物(ポリエチレンラミネート付)
・粘着剤:ゴム系

Part Number
331000-DB-00-25X25
331000-DB-00-38X25
331000-DB-00-50X25
331000-DB-00-75X25
331000-DB-00-100X25
331000-DB-00-150X25
331000-DB-00-200X25
337560-DB-00-50X25
337960-DB-00-50X25
345001-BC-00-50X50
345001-DB-00-50X50
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tape thickness
(mm)
Tape Width
(mm)
Color Tape length
(m)
Color detail JAN code Trusco code Weight (g)

163,750 VND

1 Piece(s) 9 Day(s) 0.32 25 Cardboard color 25 - 4961068000004 136-6329 225.000

251,250 VND

30 Piece(s) 9 Day(s) 0.32 38 Cardboard color 25 - 4961068000011 136-6301 342.000

291,359 VND

30 Piece(s) 9 Day(s) 0.32 50 Cardboard color 25 - 4961068000028 136-6303 450.000

362,429 VND

24 Piece(s) 9 Day(s) 0.32 75 Cardboard color 25 - 4961068001933 136-6307 675.000

435,000 VND

18 Piece(s) 9 Day(s) 0.32 100 Cardboard color 25 - 4961068001940 136-6340 900.000

688,500 VND

12 Piece(s) 9 Day(s) 0.32 150 Cardboard color 25 - - 136-6320 1350.000

976,212 VND

6 Piece(s) 23 Day(s) 0.32 200 Cardboard color 25 - - 136-6297 1800.000

220,000 VND

30 Piece(s) 9 Day(s) 0.26 50 Cardboard color 25 - 4961068001094 136-6318 390.000

207,500 VND

30 Piece(s) 9 Day(s) 0.26 50 Cardboard color 25 - 4961068002367 136-6317 395.000

397,577 VND

30 Piece(s) 9 Day(s) 0.14 50 Brown 50 beige - 136-6344 390.000

397,577 VND

30 Piece(s) 9 Day(s) 0.14 50 Cardboard color 50 - - 136-6291 390.000

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1